Quickseal® Cutting Tool
Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.
The hand-held, manually operated Quickseal® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut Quickseal® collar on tubing up to 1/4' (6.4mm) outer diameter.
The hand-held, battery operated Quickseal® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut Quickseal® collar on tubing up to 1 1/8' (29mm) outer diameter.
Securely seal and disconnect tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.
Choose your product
Products (3)
Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.
The hand-held, manually operated Quickseal® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut Quickseal® collar on tubing up to 1/4' (6.4mm) outer diameter.
The hand-held, battery operated Quickseal® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut Quickseal® collar on tubing up to 1 1/8' (29mm) outer diameter.
Securely seal and disconnect tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.
Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.
The hand-held, manually operated Quickseal® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut Quickseal® collar on tubing up to 1/4' (6.4mm) outer diameter.
The hand-held, battery operated Quickseal® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut Quickseal® collar on tubing up to 1 1/8' (29mm) outer diameter.
Securely seal and disconnect tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.
Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.
The hand-held, manually operated Quickseal® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut Quickseal® collar on tubing up to 1/4' (6.4mm) outer diameter.
The hand-held, battery operated Quickseal® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut Quickseal® collar on tubing up to 1 1/8' (29mm) outer diameter.
Securely seal and disconnect tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.
The principle behind surprising simple and amazingly robust Quickseal® is easy to understand:
The cutting action deforms the aluminum collar squeezing the tube and compressing tubing walls together creating an aseptic seal. Sealing time is less than 4 seconds.
The Battery Operated Cutting tool cuts Quickseal® collars on tubing up to 1 1/8' (29mm) outer diameter.
Cutting Speed:
- 6mm/second (approximately 4 seconds)
Cuts Per Battery Charge:
- Approximately 300
Sound Level:
- <80 dB at 1 meter
Battery Charger:
- 110-120V
Battery:
- 18V, rechargable (20min charging time)
Cutting Head Materials of Construction:
- 420 Stainless Steel
Weight:
- 2 kg
Length:
- 375 mm
Width:
- 60 mm
Depth:
- 108 mm
Datasheet
Product Information
-
BrandQuickseal®
Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.
Use the Quickseal® Protective Silicone caps to encase the cut collar to shield it from other components.
Simple and quick installation.
Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.
Quickseal® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.