text.skipToContent text.skipToNavigation

Opta® SFT Sterile connector

The Opta® SFT range of Sterile Connectors allows fast and reliable sterile connection and sterile fluid transfer between two separate, pre-sterilized process components in biopharmaceutical manufacturing operations.

Item no.:  640ML034M---D

Availability:  On Request

The Opta® SFT range of Sterile Connectors allows fast and reliable sterile connection and sterile fluid transfer between two separate, pre-sterilized process components in biopharmaceutical manufacturing operations.

  • Male and female connector couplings sealed with sterilizing grade PES membrane: Allows for sterile fluid transfer in non classified & classified environments
  • Male and female connector couplings: Allows for “error proofing” of designs to prevent mistaken connections
  • Sterilizable by gamma irradiation & autoclave: Flexible implementation of hybrid single-use and multiple use technologies
  • This connector has been qualified applying the most stringent and innovative test regimes including sterility assurance proven by immersion of a connector prior to connection (30 min, static) as well as connected Opta® (10min under recirculation) connectors in 10E6 CFU/mL of B. Diminuta.
  • 100 % of connectors integrity tested: highest security

The OPTA® SFT-I connectors can be integrated into Sartorius Stedim Biotech assemblies and are also available as individual divice for end-user assembly with silicone tubing. The Opta® SFT- D is available as individual device for end-user assembly with TPE tubing and autoclave sterilization.

  • 3-step operation: Fast, robust and repeatable operation
  • All hose barb connections intensively qualified: Safe and robust tubing connections
  • Fully integrated supply chain for Opta® SFT-I incorporating single-use assemblies from Sartorius Stedim Biotech: Streamlined supply chain, highest security of supply

Datasheet

Opta® SFT
en 628.0 kB

Product properties

  • Condition of Use
    Single-use
  • Technology
    Connector
  • Primary Product Type
    Connectors and Disconnectors
  • Type
    Single-use device
  • Type of Disconnection
    Mechanical connection
  • Sterility
    Sterilizable by Gamma irradiation & Autoclave
  • Sealing Material
    EPDM
  • Perfusion
    Large body
  • Connector
    Male Connector
  • Membrane Material
    Polyethersulfone (PES)

Technical attributes

  • Area of Application
    Connecting & Disconnecting
  • Process Step
    • Drug Substance Purification
    • Drug Product Formulation
    • Media
    • Buffer
    • Cell Harvest & Downstream Processing Intermediates
  • Tube Type
    Silicone (Pt)
  • Protective Cap
    Polypropylene (PP)
  • Operating Pressure
    40 °C=== 3 bar
  • Sterilization Method
    • Gamma irradiation
    • Autoclave
  • Connections
    ¾ in. Hose Barb
  • Connector Material
    Polycarbonate (PC)
  • Sterilization Procedures
    • Autoclaving (2 × 30 minutes at 125°C (257 °F))
    • Gamma Irradiation (≤ 50 kGy)