Skip to content Skip to navigation menu

Clipster®

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility.

 

Choose your product

Products (3)

Clipster® Size XS
10 Pieces
Item no.
642XS-------D
Tube Size (ID – OD)
1/8" × 1/4" (3.2mm × 6.4mm)
Tubing
TuFlux® SIL, C-Flex® 374, Liveo™ Pharma 50

$103.00

Clipster® Size S
10 Pieces
Item no.
642-S-------D
Tube Size (ID – OD)
1/4" × 7/16" (6.4mm × 11.1mm)
Tubing
C-Flex® 374, Liveo™ Pharma 50

$110.00

Clipster® Size L
10 Pieces
Item no.
642-L-------D
Tube Size (ID – OD)
3/8" × 5/8" (9.6mm × 15.9mm), 1/2" × 3/4" (12.7mm × 19.1mm)
Tubing
TuFlux® SIL (except 1/2" x 3/4"), C-Flex® 374, Liveo™ Pharma 50, Liveo™ Pharma 50

$119.00

Clipster® is a single-use solution to disconnect single-use transfer lines and bag assemblies used in biopharmaceutical applications maintaining sterility. The Clipster® is a single-use device that completes our range of solutions for performing sterile disconnections of tubing. The Clipster® is robust, quick and easy to use. The disconnection is performed with a hand-held tool which ensures quick and easy execution in various space requirements. Clipster® is the sole solution that can be installed by the operator at the point of disconnection. As not being in fluid contact ClipsterN can be easily validated.

  • Mechanical disconnection: can be performed on platinum cured silicone and thermoplastic tubings (see datashhet for list of validated materials)
  • Sterility Assurance: Proven during validation with bacterial challenge via immersion in B. Atropheus at 10E6 CFU/mL
  • Error proof design: Prevents mistakes
  • 4-step operation: Easy, quick, robust and repeatable
  • Intensively qualified: Safe and robust
  • Available as stand alone product or preassembled: Flexible
  • Portable hand tool: Easy to use

Datasheet

Clipster® - Aseptic Disconnector
en 629.0 kB