text.skipToContent text.skipToNavigation

BioSealer® IR Interface with Software CD

BioSealer® is a fully automated device used for sterile disconnection, designed to produce permanent and consistent leak free seals on thermoplastic tubing.

Item no.:  16365

Availability:  On Request

BioSealer® is a fully automated device used for sterile disconnection, designed to produce permanent and consistent leak free seals on thermoplastic tubing.

Product properties

Technical attributes

  • Tube Type
    TPE
  • Power Requirements
    100-240 V/ 47 - 63 Hz
  • Housing Material
    Stainless steel
  • Relative Humidity
    35% – 65%
  • Compression Head
    Aluminum anodised
  • Maximum Tube OD
    3/4"
  • Minimum Tube OD
    1/4"
  • Sealing Cycle
    1- 4 minutes depending on tube size and quality
  • Dimensions (WxDxH)
    220 × 150 × 210 mm
  • Weight (approx.)
    3 kg
  • Max. ambient temperature
    20 – 30 °C