text.skipToContent text.skipToNavigation

BioSealer® Ceramic Heating Element Type 1

BioSealer® is a fully automated device used for sterile disconnection, designed to produce permanent and consistent leak free seals on thermoplastic tubing.

Item no.:  16366

Availability:  On Request

BioSealer® Spare Part - Ceramic Heating Element Type 1

Product properties

  • Use with
    BioSealer<sup>®</sup> Removable Head

Technical attributes

  • Power Requirements
    100-240 V/ 47 - 63 Hz
  • Housing Material
    Stainless steel
  • Relative Humidity
    35% – 65%
  • Compression Head
    Aluminum anodised
  • Maximum Tube OD
    3/4"
  • Minimum Tube OD
    1/4"
  • Sealing Cycle
    1- 4 minutes depending on tube size and quality
  • Dimensions (WxDxH)
    220 × 150 × 210 mm
  • Weight (approx.)
    3 kg
  • Max. ambient temperature
    20 – 30 °C