Skip to content Skip to navigation menu

Battery Operated QUICKSEAL® Cutting Tool

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

The hand-held, battery operated QUICKSEAL® cutting tool makes critical fluid-management easy, efficient and reliable.

Use to cut QUICKSEAL® collar on tubing up to 1 1/8' (29mm) outer diameter.

Securely seal and disconnect tubing after media and buffer feeds, product transfer or any critical fluid-handling process.

Item no.:  QSCUTTERLD230V

Availability:  On Request

   

The principle behind surprising simple and amazingly robust QUICKSEAL® is easy to understand:

The cutting action deforms the aluminum collar squeezing the tube and compressing tubing walls together creating an aseptic seal. Sealing time is less than 4 seconds.

The Battery Operated Cutting tool cuts QUICKSEAL® collars on tubing up to 1 1/8' (29mm) outer diameter.

Cutting Speed:

  • 6mm/second (approximately 4 seconds)

Cuts Per Battery Charge:

  • Approximately 300

Sound Level:

  • <80 dB at 1 meter

Battery Charger:

  • 110-120V

Battery:

  • 18V, rechargable (20min charging time)

Cutting Head Materials of Construction:

  • 420 Stainless Steel

Weight:

  • 2 kg

Length:

  • 375 mm

Width:

  • 60 mm

Depth:

  • 108 mm

Datasheet

Quickseal® Aseptic Disconnections
en 804.6 kB

User Manual

QuickSeal® Cutter - Large Diameter Cutter
en 2.3 MB
3/8" × 5/8" (9.6mm × 15.9mm) Platinum-Cured Silicone; 36" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/8" × 5/8" (9.6mm × 15.9mm) Platinum-Cured Silicone; 12" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/4" × 1.125" (19.1mm × 28.6mm) Platinum-Cured Silicone; 12" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

1/2" × 3/4" (12.7mm × 19.1mm) C-Flex® 12" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/4" × 1.125" (19.1mm × 28.6mm) Platinum-Cured Silicone; 24" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/4" × 1.125" (19.1mm × 28.6mm) C-Flex® 18" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/4" × 1.125" (19.1mm × 28.6mm) Platinum-Cured Silicone; 36" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

1/2" × 3/4" (12.7mm × 19.1mm) Platinum-Cured Silicone; 24" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/4" × 1.125" (19.1mm × 28.6mm) C-Flex® 24" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

1/2" × 3/4" (12.7mm × 19.1mm) C-Flex® 36" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/4" × 1.125" (19.1mm × 28.6mm) Platinum-Cured Silicone; 18" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/8" × 5/8" (9.6mm × 15.9mm) Platinum-Cured Silicone; 18" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

1/2" × 3/4" (12.7mm × 19.1mm) C-Flex® 18" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/8" × 5/8" (9.6mm × 15.9mm) C-Flex® 24" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

1/2" × 3/4" (12.7mm × 19.1mm) Platinum-Cured Silicone; 36" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/8" × 5/8" (9.6mm × 15.9mm) C-Flex® 12" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

1/2" × 3/4" (12.7mm × 19.1mm) Platinum-Cured Silicone; 12" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

1/2" × 3/4" (12.7mm × 19.1mm) C-Flex® 24" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/8" × 5/8" (9.6mm × 15.9mm) C-Flex® 18" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/8" × 5/8" (9.6mm × 15.9mm) C-Flex® 36" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/4" × 1.125" (19.1mm × 28.6mm) C-Flex® 36" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

1/2" × 3/4" (12.7mm × 19.1mm) Platinum-Cured Silicone; 18" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/4" × 1.125" (19.1mm × 28.6mm) C-Flex® 12" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

3/8" × 5/8" (9.6mm × 15.9mm) Platinum-Cured Silicone; 24" Overall Length; QUICKSEAL® centered at 6"

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

QUICKSEAL® Protective Silicone Cap 1.125" (28.6mm)

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

QUICKSEAL® Protective Silicone Cap 5/8" (15.9mm)

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.

QUICKSEAL® Protective Silicone Cap 3/4" (19.1mm)

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Use the QUICKSEAL® Protective Silicone caps to encase the cut collar to shield it from other components.

Simple and quick installation.