Skip to content Skip to navigation menu

QUICKSEAL® Cutting Tool

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

The hand-held, manually operated QUICKSEAL® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut QUICKSEAL® collar on tubing up to 1/4' (6.4mm) outer diameter.

The hand-held, battery operated QUICKSEAL® cutting tool makes critical fluid-management easy, efficient and reliable. Use to cut QUICKSEAL® collar on tubing up to 1 1/8' (29mm) outer diameter.

Securely seal and disconnect tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

   

Choose your product

Products (3)

Battery Operated QUICKSEAL® Cutting Tool
Brand
QUICKSEAL®
Manually Operated QUICKSEAL® Cuting Tool
Brand
QUICKSEAL®
Battery Operated QUICKSEAL® Cutting Tool
Brand
QUICKSEAL®
Results per page: | |

The principle behind surprising simple and amazingly robust QUICKSEAL® is easy to understand:

The cutting action deforms the aluminum collar squeezing the tube and compressing tubing walls together creating an aseptic seal. Sealing time is less than 4 seconds.

The Battery Operated Cutting tool cuts QUICKSEAL® collars on tubing up to 1 1/8' (29mm) outer diameter.

Cutting Speed:

  • 6mm/second (approximately 4 seconds)

Cuts Per Battery Charge:

  • Approximately 300

Sound Level:

  • <80 dB at 1 meter

Battery Charger:

  • 110-120V

Battery:

  • 18V, rechargable (20min charging time)

Cutting Head Materials of Construction:

  • 420 Stainless Steel

Weight:

  • 2 kg

Length:

  • 375 mm

Width:

  • 60 mm

Depth:

  • 108 mm