Skip to content Skip to navigation menu

QUICKSEAL® Aseptic Disconnect

QUICKSEAL® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

QUICKSEAL® aseptic disconnect makes critical fluid-management easy, efficient and reliable. QUICKSEAL® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

   

Choose your product

Products (0)

Results per page: | |

The principle behind the surprisingly simple and amazingly robust QUICKSEAL® is easy to understand: The cutting action deforms the aluminum collar squeezing the tube and compressing tubing wall together creating an aseptic seal. Sealing time is less than 4 seconds.

Versatile

  • QUICKSEAL® can be installed onto platinum-cured silicone or thermoplastic elastomer tubing including C-Flex®
  • Available on a huge tubing size range from outer diameters 1/4″ (6.4mm) to 1 1/8″ (29mm)
  • Easily integrated on to tubing manifolds, bag and bottle systems

Quick and Easy

  • Simply cut the metal collar with our hand-held QUICKSEAL® tools
  • Aseptically disconnect any available tube size in less than 4 seconds
  • Totally portable - requires no utilities

Robust and Secure

  • Validated microbial barrier. Cut collar passes microbial ingress testing by container closure
  • Closure integrity verified at ambient temperatures and after freeze|thaw cycle to -100° Celsius
  • Burst testing proves pressure resistance of cut collar exceed burst pressure of tubing

Valuable Features

  • Aseptic seal in seconds
  • Simple and intuitive
  • Platinum-cured silicone, TPE tubing, and more
  • Seal on dry or fluid-filled tubing
  • No utilities required; totally portable
  • Reliable, laboratory-validated aseptic seal
  • Unambiguous result; a cut collar is an aseptic seal
  • No spare or replacement parts required

Datasheet

Quickseal® Aseptic Disconnections
en 804.6 kB