Skip to content Skip to navigation menu

Quickseal® Aseptic Disconnect

Quickseal® is an intuitive, simple-to-use and reliable aseptic disconnect and closure in one.

Quickseal® aseptic disconnect makes critical fluid-management easy, efficient and reliable. Quickseal® securely seals and disconnects tubing after sampling or inoculation, media and buffer feeds, product transfer or any critical fluid-handling process.

 

Choose your product

Products (61)

1/4" × 3/8" (6.4mm × 9.6mm) C-Flex® 6" Overall Length; Quickseal® centered at 3"
Item no.
QSC0406010306
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 3/8" (6.4mm × 9.6mm)
Tubing
C-Flex®
1/4" × 7/16" (6.4mm × 11.1mm) C-Flex® 6" Overall Length; Quickseal® centered at 3"
Item no.
QSC0407010306
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 7/16" (6.4mm × 11.1mm)
Tubing
C-Flex®
1/2" × 3/4" (12.7mm × 19.1mm) Platinum-Cured Silicone; 36" Overall Length; Quickseal® centered at 6"
Item no.
QSP0812010636
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/2" × 3/4" (12.7mm × 19.1mm)
Tubing
STHT-C®
1/2" × 3/4" (12.7mm × 19.1mm) Platinum-Cured Silicone; 18" Overall Length; Quickseal® centered at 6"
Item no.
QSP0812010618
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/2" × 3/4" (12.7mm × 19.1mm)
Tubing
STHT-C®
3/4" × 1.125" (19.1mm × 28.6mm) Platinum-Cured Silicone; 18" Overall Length; Quickseal® centered at 6"
Item no.
QSP1218010618
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
3/4" × 1.125" (19.1mm × 28.6mm)
Tubing
STHT-C®
1/8" × 1/4" (3.2mm × 6.4mm) C-Flex® 12" Overall Length; Quickseal® centered at 6"
Item no.
QSC0204010612
Disconnection Method
Aseptic Disconnection
Tube Size (ID – OD)
1/8" × 1/4" (3.2mm × 6.4mm)
Tubing
C-Flex®
1/2" × 3/4" (12.7mm × 19.1mm) Platinum-Cured Silicone; 24" Overall Length; Quickseal® centered at 6"
Item no.
QSP0812010624
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/2" × 3/4" (12.7mm × 19.1mm)
Tubing
STHT-C®
3/8" × 5/8" (9.6mm × 15.9mm) C-Flex® 18" Overall Length; Quickseal® centered at 6"
Item no.
QSC0610010618
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
3/8" × 5/8" (9.6mm × 15.9mm)
Tubing
C-Flex®
3/8" × 5/8" (9.6mm × 15.9mm) C-Flex® 24" Overall Length; Quickseal® centered at 6"
Item no.
QSC0610010624
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
3/8" × 5/8" (9.6mm × 15.9mm)
Tubing
C-Flex®
1/4" × 1/2" (6.4mm × 12.7mm) C-Flex® 18" Overall Length; Quickseal® centered at 6"
Item no.
QSC0408010618
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 1/2" (6.4 x 12.7 mm)
Tubing
C-Flex®
1/4" × 1/2" (6.4mm × 12.7mm) Platinum-Cured Silicone; 12" Overall Length; Quickseal® centered at 6"
Item no.
QSP0408010612
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 1/2" (6.4 x 12.7 mm)
Tubing
STHT-C®
1/4" × 3/8" (6.4mm × 9.6mm) Platinum-Cured Silicone; 6" Overall Length; Quickseal® centered at 3"
Item no.
QSP0406010306
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 3/8" (6.4mm × 9.6mm)
Tubing
STHT-C®
1/4" × 7/16" (6.4mm × 11.1mm) Platinum-Cured Silicone; 12" Overall Length; Quickseal® centered at 6"
Item no.
QSP0407010612
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 7/16" (6.4mm × 11.1mm)
Tubing
STHT-C®
1/4" × 1/2" (6.4mm × 12.7mm) Platinum-Cured Silicone; 18" Overall Length; Quickseal® centered at 6"
Item no.
QSP0408010618
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 1/2" (6.4 x 12.7 mm)
Tubing
STHT-C®
1/4" × 3/8" (6.4mm × 9.6mm) C-Flex® 36" Overall Length; Quickseal® centered at 6"
Item no.
QSC0406010636
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 3/8" (6.4mm × 9.6mm)
Tubing
C-Flex®
3/4" × 1.125" (19.1mm × 28.6mm) Platinum-Cured Silicone; 24" Overall Length; Quickseal® centered at 6"
Item no.
QSP1218010624
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
3/4" × 1.125" (19.1mm × 28.6mm)
Tubing
STHT-C®
1/4" × 1/2" (6.4mm × 12.7mm) Platinum-Cured Silicone; 24" Overall Length; Quickseal® centered at 6"
Item no.
QSP0408010624
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 1/2" (6.4 x 12.7 mm)
Tubing
STHT-C®
1/4" × 7/16" (6.4mm × 11.1mm) C-Flex® 24" Overall Length; Quickseal® centered at 6"
Item no.
QSC0407010624
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 7/16" (6.4mm × 11.1mm)
Tubing
C-Flex®
1/4" × 7/16" (6.4mm × 11.1mm) Platinum-Cured Silicone; 24" Overall Length; Quickseal® centered at 6"
Item no.
QSP0407010624
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
1/4" × 7/16" (6.4mm × 11.1mm)
Tubing
STHT-C®
3/4" × 1.125" (19.1mm × 28.6mm) Platinum-Cured Silicone; 12" Overall Length; Quickseal® centered at 6"
Item no.
QSP1218010612
Disconnection Method
Aseptic Disconnection, Automated Disconnection
Tube Size (ID – OD)
3/4" × 1.125" (19.1mm × 28.6mm)
Tubing
STHT-C®
Results per page: | |

The principle behind the surprisingly simple and amazingly robust Quickseal® is easy to understand: The cutting action deforms the aluminum collar squeezing the tube and compressing tubing wall together creating an aseptic seal. Sealing time is less than 4 seconds.

Versatile

  • Quickseal® can be installed onto platinum-cured silicone or thermoplastic elastomer tubing including C-Flex®
  • Available on a huge tubing size range from outer diameters 1/4″ (6.4mm) to 1 1/8″ (29mm)
  • Easily integrated on to tubing manifolds, bag and bottle systems

Quick and Easy

  • Simply cut the metal collar with our hand-held Quickseal® tools
  • Aseptically disconnect any available tube size in less than 4 seconds
  • Totally portable - requires no utilities

Robust and Secure

  • Validated microbial barrier. Cut collar passes microbial ingress testing by container closure
  • Closure integrity verified at ambient temperatures and after freeze|thaw cycle to -100° Celsius
  • Burst testing proves pressure resistance of cut collar exceed burst pressure of tubing

Valuable Features

  • Aseptic seal in seconds
  • Simple and intuitive
  • Platinum-cured silicone, TPE tubing, and more
  • Seal on dry or fluid-filled tubing
  • No utilities required; totally portable
  • Reliable, laboratory-validated aseptic seal
  • Unambiguous result; a cut collar is an aseptic seal
  • No spare or replacement parts required

Datasheet

Quickseal® - Aseptic Disconnections
en 804.6 kB

Customers Also Purchased

Biosealer® TC

Biosealer® TC

Learn More
Biowelder® Total Containment

Biowelder® Total Containment

Learn More