Skip to content Skip to navigation menu

BioWelder® Total Containment

The BioWelder® TC is a fully automated welder for sterile connection of thermoplastic tubing. This innovating technology allows sterile connection of dry or liquid filled TPE tubing up to 1 inch outer diameter. The BioWelder® TC produces TPE tubing welding through a thermal connectionof tubing from 1/4' uo to 1' OD and ensures an extraordinary level of stability and guarantees a sterile connection.

   

Choose your product

Products (1)

BioWelder® Total Containment
Brand
BioWelder®
Type
Fully automated tube fusing device
Power Requirements
100 – 240 V l 47 - 63 Hz
Inner Diameter
¼" (6.4 mm)
Results per page: | |

The BioWelder® TC is a fully automated welder for connecting thermoplastic tubing in a sterile welding operation. This new innovating technology allows sterile connection of dry or liquid filled TPE tubing up to 1 inch outer diameter. The BioWelder® TC produces TPE tubing welding through a thermal connection and ensures an extraordinary level of stability and guarantees a sterile connection.

  • Liquid filled tubing from 1/4' to 1' OD: flexible, multiple additions via the same tubing line
  • Fully automated device: easy to use
  • Standard programs: ready to use for C-Flex® 374,Tuflux® TPE, AdvantaFlex®, SaniPure® and PharMed® tubing (not for 1/8' x 1/4')
  • Improved design (including device holder | color coded): ergonomic
  • Extensively qualified: Safe and robust sterile welding connections
  • Extremly short welding time: fast connections from 1,5 up to 2,5 min

The BioWelder® TC is used to connect thermoplastic tubing such as C-Flex® 374, Tuflux® TPE, AdvantaFlex®, SaniPure® BDF™ and PharMed® BPT, used on disposable bags or bag assemblies within all biopharmaceutical manufacturing processes.

Working Principle

The tube holders, the disposable blade and the tubes are inserted into the BioWelder® TC. The tube welding process is fully automated and is started via the touch screen LCD. The blade is first heated up for depyrogenation and cooled down to the welding temperature. An infrared sensor monitors and controls the blade temperature during the entire welding process. When the blade reaches the welding temperature, the blade cuts the tubes and the new fluid path is welded together.

Applications

BioWelder® TC can weld either dry or liquid-filled tubing in non classified and classified environment while maintaining product sterility.

User Manual

BioWelder® Total Containment From serial number BWTC#2000
en 9.8 MB
Biowelder Total Containment
4.0 MB

Customers Also Purchased

Battery Operated QUICKSEAL® Cutting Tool

Battery Operated QUICKSEAL® Cutting Tool

Learn More
Battery Operated QUICKSEAL® Cutting Tool

Battery Operated QUICKSEAL® Cutting Tool

Learn More
Manually Operated QUICKSEAL® Cuting Tool

Manually Operated QUICKSEAL® Cuting Tool

Learn More
BioSealer®TC

BioSealer®TC

Learn More
Clipster® Hand Held Tool for Size L

Clipster® Hand Held Tool for Size L

Learn More
Clipster® Hand Held Tool for Sizes XS/S

Clipster® Hand Held Tool for Sizes XS/S

Learn More