Flexel® Bag for Drum 370 L
Flexel® 3D bags for Drums are designed for processing and storage of large volumes of biopharmaceuticals fluids. They are available in a choice of 50 L to 1,000 L. Typical applications are bulk harvesting and collection of samples or fractions.
Item no.: FXB103367
Choose your Flexel® 3D Bags for Drum
Flexel® 3D Bags for Drum are designed for processing, storage and transport of large volume of biopharmaceutical solutions in drums.
Flexel® 3D Bags for Drum® are available from 50 L to 1,000 L as standard volumes.
Standard Flexel® 3D bags for drums are available as standalone bags with silicone tubing, standalone bags with silicone and C-Flex® tubing and standalone bags with silicone, C-Flex® tubing and filter. A side bottom drain port is also optionally available with the standard Flexel® 3D bags for drums.
Standard Thermoweldable TPE tubing are provided with a variety of filters and bag sizes allowing an easy incorporation in a process.
Thus, sterile connection and disconnection devices like the BioWelder® and the BioSealer® can be used to allow safe connections and disconnections from and to another process step.
Female luer fittings with a needle free sampling port may be used for easy and convenient sampling, quick connects may be attached directly or adapted to a variety of connections and tri-clamps that are widely used in a production environment assure maximum flexibility.
- Multiple manufacturing sites: High security of supply
- All connections extensively qualified: Safe and robust
- Full compliance with ISO11137: Highest sterility assurance level
- Standard design: Most designs available from stock
- Various bag volumes: High flexibility
-
Aseptic Connector Device - DelNo
Applications
-
Application AreaLiquid Storage & Shipping
Connections (Physical)
-
Inlet Line
-
2 top lines: 1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 0.5 m (20")
- 2 top lines: Plug
-
2 top lines: 1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 0.5 m (20")
General Specifications
-
FilterNo
-
Side Bottom DrainNo
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
-
Product Contact Layer MaterialPolyethylene (PE)
Product Information
-
BrandFlexel®
-
Pack Size5
Sterility
-
Delivery ConditionSterile
Volumes
-
Volume370 L
The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum.
The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum.