Skip to content Skip to navigation menu

Flexel® 3D Tank Liner, 560 L

Flexel® 3D tank liners are open, single-use bags designed to fit into plastic cylindrical drums. They are available in a range of 30 L to 1,000 L and with or without a side bottom drain. Flexel® 3D tank liners can be supplied in a choice of sterile, pyrogen-free versions or non-sterile versions. Typical applications are preparation and storage of buffers and media and open-tank mixing.

Item no.:  FXB103368

 

The Flexel® 3D Tank Liners are open single-use bags designed to fit in plastic cylindrical drums.They are available, with or without side bottom drain from 30 L to 1,000 L. These can be supplied both sterile and pyrogen free or non-sterile.

  • Multiple manufacturing sites: High security of supply
  • All connections extensively qualified: Safe and robust
  • Full compliance with ISO11137: Highest sterility assurance level
  • Standard design: Most designs available from stock
  • Various bag volumes: High flexibility

Datasheet

Standard Flexel® 3D bioprocessing bags for Drums (US and Canada)
en 369.3 kB
Standard Flexel® 3D Bioprocessing Bags for Drums (For Europe, Asia and Latin America)
en 369.7 kB

  • Aseptic Connector Device - Del
    No

Applications

  • Application Area
    Liquid Storage & Shipping
  • Process Step
    • Media Preparation
    • Buffer Preparation

General Specifications

  • Filter
    No
  • Side Bottom Drain
    No

Materials of Construction

  • Film Material
    Film S40: Polyethylene (PE)
  • Product Contact Layer Material
    Polyethylene (PE)

Product Information

  • Brand
    Flexel®
  • Pack Size
    10

Sterility

  • Delivery Condition
    Sterile

Volumes

  • Volume
    560 L