Flexel® 3D Tank Liner, 30 L
Flexel® 3D tank liners are open, single-use bags designed to fit into plastic cylindrical drums. They are available in a range of 30 L to 1,000 L and with or without a side bottom drain. Flexel® 3D tank liners can be supplied in a choice of sterile, pyrogen-free versions or non-sterile versions. Typical applications are preparation and storage of buffers and media and open-tank mixing.
Item no.: FXB111118
Choose your Flexel® 3D Tank Liner
The Flexel® 3D Tank Liners are open single-use bags designed to fit in plastic cylindrical drums.They are available, with or without side bottom drain from 30 L to 1,000 L. These can be supplied both sterile and pyrogen free or non-sterile.
- Multiple manufacturing sites: High security of supply
- All connections extensively qualified: Safe and robust
- Full compliance with ISO11137: Highest sterility assurance level
- Standard design: Most designs available from stock
- Various bag volumes: High flexibility
Datasheet
-
Aseptic Connector Device - DelNo
Applications
-
Application AreaLiquid Storage & Shipping
-
Process Step
-
Media Preparation
- Buffer Preparation
-
Media Preparation
General Specifications
-
FilterNo
-
Side Bottom DrainNo
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
-
Product Contact Layer MaterialPolyethylene (PE)
Product Information
-
BrandFlexel®
-
Pack Size10
Sterility
-
Delivery ConditionSterile
Volumes
-
Volume30 L