Flexel® 3D Palletank®, 1000 L

Flexel® 3D bags for Palletank® are designed for processing and storage of large volumes of biopharmaceuticals in Sartorius Stedim Biotech’s proven Palletank® containers. Typical applications are storage of sterile buffersand media, bulk harvesting, collection of fractions or samples and product pooling. Flexel® 3D Bags are available in a choice of 50 L to 3,000 L.
To ensure security of supply, the following pre-designed standard products can be delivered with Liveo™ Pharma 50 silicone tubing or Tuflux® SIL from our partner Raumedic. Traceability of the tubing supplier will be documented in each batch record and provided with the products as an appendix of the certificate of release. As a reminder the final use of the product shall be covered by the end user process qualification. To discover more about our multi-sourcing policy, check the assurance of quality supply page.
Item no.: FXB103426
Choose your Flexel® 3D Bags for Palletank®
Flexel® 3D Bags for Palletank® are designed for processing, storage and transport of large volume of biopharmaceutical solutions in Sartorius Stedim Biotech’s proven Palletank® containers. They provide a single-use alternative to traditional stainless steel vessels in a large variety of applications.
Flexel® 3D Bags for Palletank® are available from 50 L to 1,000 L as standard volumes. Standard Flexel® 3D Bags are available as stand-alone bags with silicone tubing and stand-alone bags with C-Flex® tubing.
- All connections extensively qualified: Safe and robust
- Full compliance with ISO11137: Highest sterility assurance level
- Standard design: Most designs available from stock
- 1/2" or 3/4" ID bottom drain: Quick transfer of process fluid
- Various bag volumes: High flexibility
- Multiple manufacturing sites: High security of supply
Designed to fit Palletank®: Market leading space saving bag containment system
Sterile connection and disconnection devices like the BioWelder® and the BioSealer® can be used to allow safe connections and disconnections from and to another process step. Female luer fittings with a needle free sampling port may be used for easy and convenient sampling, quick connects may be attached directly or adapted to a variety of connections and tri-clamps that are widely used in a production environment assure maximum flexibility.
Datasheet
-
Aseptic Connector Device - DelNo
Applications
-
Application AreaLiquid Storage & Shipping
-
Process Step
-
Buffer Preparation
-
Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
- Drug Product Formulation
-
Buffer Preparation
Connections (Physical)
-
Inlet Line
-
1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 1.5 m (60")
- 1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 1.5 m (60")
-
1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 1.5 m (60")
-
Outlet Line
-
1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 1 m (40")
- Plug
-
1/2" MPX Male + Sealing Cap + 1/2" ID Silicone 1 m (40")
General Specifications
-
FilterNo
-
Side Bottom DrainNo
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
-
Product Contact Layer MaterialPolyethylene (PE)
Product Information
-
BrandFlexel®
-
Pack Size4
Sterility
-
Delivery ConditionSterile
Volumes
-
Volume1000 L
Palletank® for storage are stainless steel containers designed for the safe and robust storage of biopharmaceutical fluids such as high value drug substances contained in Flexsafe® 3D Bags. They are available in volumes of 50 L, 200 L, 500 L, 1,000 L, 1,500 L, 2,000 L, 2,500 L and 3,000 L. The Flexsafe® 3D Bags are manufactured according to a qualified design that precisely fits the Palletank®.
The plastic drum containers offer a cost-effective containment solution for the storage and processing of media and buffer in Flexsafe® 3D Bags for drum. Their flat, smooth surfaces facilitate cleaning and sanitization for clean room operations. They are available with volumes of 50 L, 100 L and 200 L to fit with Flexsafe® 3D Bags for drum of the same volumes.