Flexel® 3D Drum 200 L, 5 pieces
Flexel® 3D bags for drums are designed for processing and storage of large volumes of biopharmaceuticals in drums. They are available in a choice of 50 L to 1,000 L. Typical applications are bulk harvesting and collection of samples or fractions. Flexel® 3D bags for drums are a single-use alternative to conventional stainless steel vessels for a wide variety of applications.
To ensure security of supply, the following pre-designed standard products can be delivered with Liveo™ Pharma 50 silicone tubing or Tuflux® SIL from our partner Raumedic. Traceability of the tubing supplier will be documented in each batch record and provided with the products as an appendix of the certificate of release. As a reminder the final use of the product shall be covered by the end user process qualification. To discover more about our multi-sourcing policy, check the assurance of quality supply page.
Item no.: FXB102465
Choose your Flexel® 3D Bags for Drum
Flexel® 3D Bags for Drum are designed for processing, storage and transport of large volume of biopharmaceutical solutions in drums.
Flexel® 3D Bags for Drum® are available from 50 L to 1,000 L as standard volumes.
Standard Flexel® 3D bags for drums are available as standalone bags with silicone tubing, standalone bags with silicone and C-Flex® tubing and standalone bags with silicone, C-Flex® tubing and filter. A side bottom drain port is also optionally available with the standard Flexel® 3D bags for drums.
Standard Thermoweldable TPE tubing are provided with a variety of filters and bag sizes allowing an easy incorporation in a process.
Thus, sterile connection and disconnection devices like the BioWelder® and the BioSealer® can be used to allow safe connections and disconnections from and to another process step.
Female luer fittings with a needle free sampling port may be used for easy and convenient sampling, quick connects may be attached directly or adapted to a variety of connections and tri-clamps that are widely used in a production environment assure maximum flexibility.
- Multiple manufacturing sites: High security of supply
- All connections extensively qualified: Safe and robust
- Full compliance with ISO11137: Highest sterility assurance level
- Standard design: Most designs available from stock
- Various bag volumes: High flexibility
Datasheet
-
Aseptic Connector Device - DelNo
Applications
-
Application AreaLiquid Storage & Shipping
-
Process Step
-
Media Preparation
- Buffer Preparation
-
Media Preparation
General Specifications
-
FilterNo
-
Side Bottom DrainNo
Materials of Construction
-
Film MaterialFilm S40: Polyethylene (PE)
-
Product Contact Layer MaterialPolyethylene (PE)
Product Information
-
BrandFlexel® 3D
-
Pack Size5
Sterility
-
Delivery ConditionSterile
Volumes
-
Volume200 L