Skip to content Skip to navigation menu

Flexel® 3D Drum 1000 L, 5 pieces

Flexel® 3D Bags for Drum are designed for processing, storage and transport of large volume of biopharmaceutical solutions in drums. They are available in volumes from 50L to 1,000L.

Item no.:  FXB102508

Availability (ex works):  On Request

   

Flexel® 3D Bags for Drum are designed for processing, storage and transport of large volume of biopharmaceutical solutions in drums.

Flexel® 3D Bags for Drum® are available from 50 L to 1,000 L as standard volumes.

Standard Flexel® 3D bags for drums are available as standalone bags with silicone tubing, standalone bags with silicone and C-Flex® tubing and standalone bags with silicone, C-Flex® tubing and filter. A side bottom drain port is also optionally available with the standard Flexel® 3D bags for drums.

Standard Thermoweldable TPE tubing are provided with a variety of filters and bag sizes allowing an easy incorporation in a process.

Thus, sterile connection and disconnection devices like the BioWelder® and the BioSealer® can be used to allow safe connections and disconnections from and to another process step.

Female luer fittings with a needle free sampling port may be used for easy and convenient sampling, quick connects may be attached directly or adapted to a variety of connections and tri-clamps that are widely used in a production environment assure maximum flexibility.

  • Multiple manufacturing sites: High security of supply
  • All connections extensively qualified: Safe and robust
  • Full compliance with ISO11137: Highest sterility assurance level
  • Standard design: Most designs available from stock
  • Various bag volumes: High flexibility

Datasheet

Standard Flexel® 3D bioprocessing bags for Drums (US and Canada)
en 271.6 kB

product.document.type.quality_statement

Standard Flexel® 3D Bioprocessing Bags for Drums (For Europe, Asia and Latin America)
en 322.5 kB

 

  • Aseptic Connector Device
    No
  • Film Material
    S40
  • Filter
    No
  • Fittings
    MPX couplings, Female Luer lock, MPC Male Coupling, Triclamp, Needle free sampling port
  • Gas Barrier Layer Material
    Ethylene vinyl alcohol (EVOH)
  • Product Contact Layer Material
    Polyethylene (PE)
  • Side Bottom Drain
    No
  • Sterilization Method
    Gamma irradiation
  • Top Port 1
    ½" × 11/16" × 0.5 m (20") ½" MPX male + sealing cap
  • Top Port 2
    ½" × 11/16" × 0.5 m (20") ½" MPX male + sealing cap
  • Top Port 3
    Plug
  • Top Port 4
    Plug

 

  • Number of Ports
    4 pc.
  • Tubing
    Silicone tubes
  • Type
    Flexel® Bag for Drum
  • Volume
    1,000 L

 

  • Pack Size
    1

Customers Also Purchased

BioWelder® Total Containment

BioWelder® Total Containment

Learn More