text.skipToContent text.skipToNavigation

Flexboy Plus Bag 20l

Item no.:  FFB112097

Availability:  On Request

Brochure

Flexboy® 2D Pre-designed Solutions for Storage
en 4.6 MB

Product properties

  • Sterility
    Gamma irradiated
  • Volume
    20 L
  • Primary Product Type
    2D Bags
  • Type
    Flexboy® Bag

Technical attributes

  • Sterilization Method
    Gamma irradiation
  • Quality Standards
    100% visual inspection; 100% Bag Chamber Leak Testing
  • Gas Barrier Layer Material
    Ethylene vinyl alcohol (EVOH)
  • Product Contact Layer Material
    Ethylene-vinyl acetate (EVA)
  • Recommended operating temperature
    > 0 °C up to +45 °C
  • Film Material
    S71
  • Area of Application
    Liquid Storage