s
Skip to content Skip to navigation menu

Flexboy® 2D Bag, 2 L, connector inlet, connector outlet, line outlet, Clave connector sampling, 1 pcs.

Flexboy® Bags provide a single-use disposable alternative to traditional glass and rigid plastic carboys in a large variety of bioprocess applications. They are available in volumes from 5mL to 50L.

Item no.:  FFB102703

Availability:  On Request

Flexboy® Bioprocessing Bags are designed for the preparation, storage and transport of biopharmaceutical solutions, intermediates and final bulk products. They provide a single-use alternative to traditional glass, stainless steel and rigid plastic carboys in a large variety of applications. Flexboy® Bags are available in bag chamber volumes between 5 ml and 50 l. They are supplied sterilised and ready to use. Multiple configurations that also integrate thermoweldable TPE tubing are provided for flexible incorporation into your process.

Thus, sterile connection and disconnection devices like the BioWelder® and the BioSealer® can be used to allow safe connections and disconnections from and to another process step. Flexboy® bags with filters are available incorporating a variety of filters and bag sizes allowing easy adaptation to process volume and media.

Female Luer® fittings with a needle-free sampling port allow easy and convenient sampling. Quick connects may be attached directly or adapted to a variety of connections to ensure a maximum flexibility. OPTA® SFT Connectors can be used as well to ensure sterile fluid transfer.

  • Multiple manufacturing sites: High security of supply
  • 100 % integrity testing of bag and immediate connection: Process safety and integrity
  • All connections extensively qualified: Safe and robust
  • Full compliance with ISO11137: Highest sterility assurance level
  • Standard design: Most designs available from stock

Brochure

Flexboy® 2D Pre-designed Solutions for Storage
en 4.6 MB

Product properties

  • Tubing
    EVA tubes
  • Side Bottom Drain
    No
  • Sterility
    Gamma irradiated
  • Volume
    2 L
  • Number of ports
    3 pc.
  • Filter
    Yes
  • Primary Product Type
    2D Bags
  • Type
    Flexboy® Bag
  • Connector Outlet
    MPC Male + dust cap
  • Connector Inlet
    MPC Male + dust cap
  • Sampling Lines
    3/16" ID EVA 50 mm + 3/16" Luer Lock female
  • Line Outlet
    ¼" ID EVA 100 mm
  • Connector Sampling
    Clave connector
  • Aseptic Connector Device
    No
  • Pack Size
    1

Technical attributes

  • Sterilization Method
    Gamma irradiation
  • Quality Standards
    100% visual inspection; 100% Bag Chamber Leak Testing
  • Fittings
    Female Luer Lock, MPC Male Coupling, Mini Triclamp, Needle free sampling port
  • Bag Port 1
    ¼" x 5/16" x 10 cm (4") MPC coupling male ¼" + dust cap, pinch clamp
  • Bag Port 2
    1/4" x 5/16" x 10 cm (4") MPC coupling male 1/4" + dust cap, pinch clamp
  • Bag Port 3
    3/16" x 1/4" x 5 cm (1,97 in.) + septum
  • Gas Barrier Layer Material
    Ethylene vinyl alcohol (EVOH)
  • Product Contact Layer Material
    Ethylene-vinyl acetate (EVA)
  • Recommended operating temperature
    > 0 °C up to +45 °C
  • Film Material
    S71
  • Area of Application
    Liquid Storage
  • Process Step
    • Media Formulation
    • Buffer Formulation
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation