Skip to content Skip to navigation menu

Bags

   

Choose your product

Narrow your results

Filter by product attributes

Products (288)

Flexel® 3D TPE Drum 200 L, FiL, 5 pieces BD
Brand
Flexel® 3D
Type
Flexel® Bag for Drum
Filter
0.2 µm
Volume
200 L
STD FLEXBOY® 10L (MPC/OPTA)
STD FLEXBOY® 10L (MPC/OPTA)
Item no.: FFB128272
Brand
Flexboy®
Type
Flexboy® Bag
Filter
No
Volume
10 L
Flexel® 3D TPE Drum 50 L, 5 pieces
Brand
Flexel® 3D
Type
Flexel® Bag for Drum
Filter
No
Volume
50 L
STD FLEXBOY® 50L (SARTOPORE PT,LT/TC)
Brand
Flexboy®
Type
Flexboy® Bag
Filter
Midicaps® (size 7)
Volume
50 L
STD FLEXBOY® 20L (SARTOPORE XLM/MPC)
Brand
Flexboy®
Type
Flexboy® Bag
Filter
Midicaps® (size 7)
Volume
20 L