Skip to content Skip to navigation menu

Entris® Precision Balance, 320g, 1mg, External Adjustment

Entris® - Just Weighing

Get the reliability and quality of a Sartorius balance, but only pay for the features you really need.

The new Entris® has been specially designed to deliver effective and reliable weighing results in your daily work. The easy and clearly structured user interface, the logical key assignment and excellent readability are ideal features for error-free operation.

Item no.:  ENTRIS323-1SUS

Availability:  Discontinued

See Successor Product
   

The new Entris® has been specially designed to deliver just effective and reliable weighing results in your daily work. 15 different models of Entris® are available, covering a range of weighing capacities from 60 grams to 8,200 grams, and a readability of 0.1 mg to 0.1 g.

Brochure

Entris®
pt 724.6 kB
Entris®
en 707.4 kB
Entris®
de 687.5 kB
Entris®
en 687.4 kB
Entris®
fr 709.2 kB
Entris®
it 712.9 kB
Entris®
es 713.5 kB
Entris®
687.4 kB

Datasheet

Data Sheet Entris®
en 675.0 kB
Data Sheet Entris®
de 675.6 kB
Data Sheet Entris®
en 675.4 kB
Data Sheet Entris®
fr 662.9 kB
Data Sheet Entris®
it 663.7 kB
Data Sheet Entris®
es 662.3 kB

User Manual

Schnittstellenbeschreibung für Entris, ED-, GK- und GW-Waagen
de 143.4 kB
Description de l’interface des balances Entris, ED, GK et GW
fr 152.5 kB
Descrizione dell’interfaccia per le bilance Entris, ED, GK e GW
it 151.3 kB
Descripción de interfaz para balanzas Entris, ED, GK y GW
es 136.9 kB
Description of the Interface for Entris, ED, GK and GW Balances/Scales
en 151.2 kB
Kullanım Talimatları Entris®
1.4 MB
Betriebsanleitung Entris®
de 1.3 MB
Operating Instruction Entris®
en 2.5 MB
Mode d’emploi Entris®
fr 1.5 MB
Manuale d’uso Entris®
it 1.5 MB
Instrucciones de manejo Entris®
es 1.5 MB

Compliance Information

  • Animal Components
    No
  • CSA Compliant
    Yes
  • Electrical / Battery item
    Yes
  • Legal Verification
    None

Connections (Data)

  • Data Interface
    RS232C 25-pin

Dimensions

  • Weighing Pan Diameter
    ⌀ 115 mm

General Specifications

  • Draft Shield
    Manual
  • External Calibration Weight
    200 g | F1
  • Linearity
    2 mg
  • Sensitivity Drift between +10 °C and +30 °C
    3 ± ppm/K
  • Weighing Units
    Grams, Kilograms, Carats, Pounds, Ounces, Troy ounces, Hong Kong taels, Singapore taels, Taiwan taels, Grains, Pennyweights, Milligrams, Parts per pound, China taels, Mommes, Austrian carats, Tola, Baht, Mesghal, Tons, Pounds: ounces, Newton

Operating Conditions

  • Maximum Weighing Capacity
    320 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 V~, -10% | +10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    12.0 – 18.0 V DC | 2 W (typically)

eShop Dynamic Attributes

  • Adjustment
    External
  • Anti-Theft Locking Device
    Lockdown capability for cable or chain
  • Application Programs
    • Weighing
    • Density
    • Percentage
    • Counting
    • Animal Weighing
    • Conversion
  • Display
    White backlit, high-contrast display with 15 mm digits
  • Languages
    English, French, German, Italian, Polish, Russian, Spanish
  • Leveling
    Manual
  • Packaging
    460 × 390 × 250 mm
  • Repeatability
    1 mg
  • Typical Stabilization Time
    1.1 s
  • Underfloor Weighing
    Yes
Printer paper, YDP02/03/04, 57mmX40m,5ea

Printer ribbon cass. for Epson

Protecting cover (round pan)
Protecting cover (round pan)
Item no.: 6960ED02

Sartorius Stat-Pen
Sartorius Stat-Pen
Item no.: YSTP01