Mark3 LTE Moisture Analyzer

Mark3 is a flexible moisture analyzer system for labs and producction facilities.

With its resolution of 0.01% the Mark3 LTE has been optimized to achieve excellent reproducibility in routine measurements and meets even highest demands because of its built-in Sartorius weighing technology.

Item No.: 
LMA110-SET
Discontinued
Piece
1

Mark3 LTE Moisture Analyzer, consisting of:

  • LMA110SA-000U control module
  • LMA110SQ-000U heater module (1 mg, 40 g)
  • optional on request: Moisture Analysis individual Service (YMD01P)

Advantages:

  • Economical and reliable alternative to the drying oven
  • One-button measurements – Operation with a learning curve of a few minutes
  • Robust and fast, optimal for routine operation
  • Multi-module operation enables parallel measurements of up to 2 different samples on one single device

Accessories Information

  • Data Printer
    N/A  

Calibration

  • Built-in Calibration Weight
    No  

Connections (Data)

  • Data Interface
    Serial  

Dimensions

  • Dimensions WxDxH
    41.3 × 49.5 × 23.5 cm  

Features

  • Analysis Mode
    Timer mode, when value falls below a defined weight loss per time unit (%/min), trend shutoff  
  • Display
    Quarter VGA with contrast adjustment (black on white or white on black), Sealed membrane keypad with audible tactile feedback  
  • Display Mode for Results
    Weight, % Moisture, % Solids, % Volatiles, PPM moisture, PPM drying mass  
  • Heating Mode
    Standard or concentration mode, programmable temperature steps, one or two  
  • Maximum Number of Programs
    60  
  • Memory Data Storage
    999 individual results with statistics: average, SD, RSD, high and low  
  • Password Protection
    Yes  
  • Scale Interval
    1 mg, 0.01%  

General Specifications

  • Accuracy of the Weighing System
    +/- 1 mg  
  • Additional Product Specifications
    • Modular configuration control and heater modules: Optional  
    • up to 2 heater  
    • Temperature Adjustment: Optional fixture for internal electronic two point  
    • Temperature Display: Display of both target and current temp at each stage of drying and standby  
    • Conserve Mode Clock: Programmable time by day of week to shut down and wake up analyzer  
    • Ideal Weight: Audio and visual signal when ideal weight is reached  
    • Target Limit Alert: Minimum and maximum programmable limits and screen alert when test  
    • Operator names: Twenty alphanumeric operator names  
    • Graph Mode: Graph of Temperature/Time and Percent/Time  
    • Internal Clock Date and Time: International  
    • Military or AM/PM  
    • Audible Tone: Key stroke  
    • ideal weight met and end of test  
    • selectable On or Off  
    • System Status Indicator Lights: Two tri-color LEDs (balance & heater) on front of heater module  
  • Heating Source
    Thermogravimetric, loss on drying, Heat Source: Four parallel infrared quartz cylinders  
  • Temperature Range
    30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C  

Operating Conditions

  • Maximum Weighing Capacity
    40 g  

Power Requirements

  • Line Voltage
    90–250 VAC 50/60 Hz self-adjusting power supply  
  • Mark 3 LTE standard control module for standard heating module LMA110SQ-000U, without printer

    Standard control module for standard heating module with IR-quartz heater LMA110SQ-000U

  • Sartorius Wedge for Windows

    $673.00

    Sartorius Wedge is a software package designed to capture data from Sartorius devices into Windows applications, specifically Microsoft Excel.

    Sartorius Wedge includes two of TALtech’s data capture programs:

    WinWedge and TCPWedge

    WinWedge connects to most serial or USB devices and TCPWedge connects to most networked devices. http://www.taltech.com/sartoriuswedge

  • Glass fiber pads 90mm circles (200/pkg)

  • Glassfiber Filter (80/pkg.)

  • Aluminum dishes (package of 80)