Mark3 LTE Moisture Analyzer including printer
Mark3 is a flexible moisture analyzer system for labs and producction facilities.
With its resolution of 0.01% the Mark3 LTE has been optimized to achieve excellent reproducibility in routinge measurements and meets even highest demands because of its biult-in Sartorius weighing technology.
- Item No.:
- LMA110-SET-P
- Ships within:
- Discontinued
- Piece
- 1
Choose your Moisture Meter LMA110
Mark3 LTE Moisture Analyzer with printer, consisting of:
- LMA100PA-000U control module incl. printer
- LMA110SQ-000U heater module (1 mg, 40 g)
- optional on request: Moisture Analysis individual Service (YMD01P)
Advantages:
- Economical and reliable alternative to the drying oven
- One-button measurements – Operation with a learning curve of a few minutes
- Robust and fast, optimal for routine operation
- Multi-module operation enables parallel measurements of up to 2 different samples on one single device
Accessories Information
-
Data PrinterThermal Printer, built-in
Calibration
-
Built-in Calibration WeightNo
Connections (Data)
-
Data InterfaceSerial
Dimensions
-
Dimensions WxDxH41.3 × 49.5 × 23.5 cm
Features
-
Analysis ModeTimer mode, when value falls below a defined weight loss per time unit (%/min), trend shutoff
-
DisplayQuarter VGA with contrast adjustment (black on white or white on black), Sealed membrane keypad with audible tactile feedback
-
Display Mode for ResultsWeight, % Moisture, % Solids, % Volatiles, PPM moisture, PPM drying mass
-
Heating ModeStandard or concentration mode, programmable temperature steps, one or two
-
Maximum Number of Programs60
-
Memory Data Storage999 individual results with statistics: average, SD, RSD, high and low
-
Password ProtectionYes
-
Scale Interval1 mg, 0.01%
General Specifications
-
Accuracy of the Weighing System+/- 1 mg
-
Additional Product Specifications
-
Modular configuration control and heater modules: Optional
-
up to 2 heater
-
Temperature Adjustment: Optional fixture for internal electronic two point
-
Temperature Display: Display of both target and current temp at each stage of drying and standby
-
Conserve Mode Clock: Programmable time by day of week to shut down and wake up analyzer
-
Ideal Weight: Audio and visual signal when ideal weight is reached
-
Target Limit Alert: Minimum and maximum programmable limits and screen alert when test
-
Operator names: Twenty alphanumeric operator names
-
Graph Mode: Graph of Temperature/Time and Percent/Time
-
Internal Clock Date and Time: International
-
Military or AM/PM
-
Audible Tone: Key stroke
-
ideal weight met and end of test
-
selectable On or Off
- System Status Indicator Lights: Two tri-color LEDs (balance & heater) on front of heater module
-
Modular configuration control and heater modules: Optional
-
Heating SourceThermogravimetric, loss on drying, Heat Source: Four parallel infrared quartz cylinders
-
Temperature Range30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C
Operating Conditions
-
Maximum Weighing Capacity40 g
Power Requirements
-
Line Voltage90–250 VAC 50/60 Hz self-adjusting power supply
Sartorius Wedge is a software package designed to capture data from Sartorius devices into Windows applications, specifically Microsoft Excel. Sartorius Wedge includes two of TALtech’s data capture programs: WinWedge and TCPWedge. WinWedge connects to most serial or USB devices and TCPWedge connects to most networked devices.