Mark3 HP Moisture Analyzer
Mark3 is a flexible moisture analyzer system for labs and production facilities. Its optional modular add-ons provide the best solution for every measuring task.
Its high-resolution weighing system also makes the Mark3 HP suitable for precisely analyzing the moisture and water content of very dry samples. This feature makes it a genuine alternative to Karl-Fisher titration.
Item no.: LMA100-SET-P
Choose your {0}
Mark3 HP Moisture Analyzer with printer, consisting of:
- LMA100PA-000U control module incl. printer
- LMA100PQ-000U heater module (0.1 mg, 100 g)
- optional on request: Moisture Analysis individual Service (YMD01P)
Advantages:
- Economical and reliable alternative to the Karl-Fischer titration and drying oven methods
- Intuitive operation – With a learning curve of a few minutes
- The user starts the measurement by pressing just one button
- Robust and fast, optimal for routine operation
- Multi-module operation enables parallel measurements of up to 4 different samples on one single device
- An extensive range of security settings guarantees reliable results and 100% traceability
Application Note
Datasheet
Accessories Information
-
Data PrinterThermal printer, built-in
Calibration
-
Built-in Calibration WeightYes
Connections (Data)
-
Data InterfaceSerial
Dimensions
-
Dimensions WxDxH41.3 × 49.5 × 23.5 cm
Features
-
Analysis ModeTimer mode, when value falls below a defined weight loss per time unit (%/min), trend shutoff
-
DisplayQuarter VGA with contrast adjustment (black on white or white on black), Sealed membrane keypad with audible tactile feedback
-
Display Mode for ResultsWeight, % Moisture, % Solids, % Volatiles, PPM moisture, PPM drying mass
-
Maximum Number of Programs300
-
Memory Data Storage999 individual results with statistics: average, SD, RSD, high and low
-
Password ProtectionYes
-
Readability
-
0.1 mg, 0.001%
- 0.001%
-
0.1 mg, 0.001%
-
reproTESTBuilt in reproTEST for determining the repeatability of the weighing system
General Specifications
-
Accuracy of the Weighing System+/- 0.1 mg
-
Additional Product Specifications
-
Modular configuration: Control and Heater modules (Optional: up to 4 heater modules)
-
Temperature adjustment: Optional fixture for internal electronic two-point adjustment
-
Temperature display: Display of both target and current temp at each stage of testing and standby
-
Conserve mode clock: Programmable time by day of week to shut down and wake up analyzer
-
Balance module design: Monolithic weighing cell with protective stainless steel cover
-
Ideal weight: Audio and visual signal when ideal weight is reached
-
Target limit alert: Minimum and maximum programmable limits and screen alert when test done
-
Operator names: Twenty alphanumeric operator names
- Graph mode: Graph of temperature and percentage over time
-
Modular configuration: Control and Heater modules (Optional: up to 4 heater modules)
-
Heating SourceThermogravimetric, loss on drying, Heat Source: Four parallel infrared quartz cylinders
-
Temperature Range30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C
Operating Conditions
-
Maximum Weighing Capacity100 g
-
Recommended Moisture Range0.005 – 99.995%
Power Requirements
-
Line Voltage90–250 VAC 50/60 Hz self-adjusting power supply
Product Information
-
BrandLMA100
Sartorius Wedge is a software package designed to capture data from Sartorius devices into Windows applications, specifically Microsoft Excel. Sartorius Wedge includes two of TALtech’s data capture programs: WinWedge and TCPWedge. WinWedge connects to most serial or USB devices and TCPWedge connects to most networked devices.