Skip to content Skip to navigation menu

Mark 3 LTE standard heating module with IR-quartz heater for standard control module LMA110SA-000U

Standard heating module with IR-quartz heater for moisture analysis of solid, pasty and fluid samples

Item no.:  LMA110SQ-000U

Price:  $4,175.00

1 Piece
 

Readability: 1mg, 0.01%

Weighing capacity: 40g

To operate this heating module, a control module LMA110SA-000U is required

Datasheet

Mark 3 LTE Moisture Analyzer — Modular Infrared Moisture Analyzer with Quartz Radiator
en 376.0 kB

Operating Conditions

  • Recommended Moisture Range
    0.1 – 99.9%

Product Information

  • Brand
    LMA110
AC Line Filter
Item no.
69TC0494

EMC system component (n.z.prog)

Assy, PCB, Prog, Mark 3 Heater Control

Assy, PCB, LED, Mark 3
Item no.
69TC0100

Magnet Pole Plate
Item no.
69TC0336

Safety Wire Shield
Item no.
69TC0334

pan support holder
Item no.
69TC0489

Quick Release Cable
Item no.
69TC0316

Module, Weighing, Service, Mark 3 HP

Cap, Heater Hood Handle
Item no.
69TC0313

Power Cable, 20 to 10-pin
Item no.
69TC0294

Power Cable, AC
Item no.
69TC0314

Kit, Service, Leveling Feet, APX
Item no.
69TC0280 Discontinued

Pan Support
Item no.
69TC0289

Vial Level
Item no.
69TC0123

Cables, 8' AC
Item no.
69TC0325

Breeze Shield
Item no.
69TC0205

Assy, PCB, Connector, Mark 3

Bracket for Level Vial
Item no.
69TC0306 Discontinued

Thermostat
Item no.
69TC0474

Hood Hinge Support
Item no.
69TC0331

Banana Plug, Black, w/ Bulkhead Conn

PCB, Htr Ctrl (Prog), Lo-Res

Vail Level Cover
Item no.
69TC0161 Discontinued

Safety Switch Cable
Item no.
69TC0318

Connector Plate
Item no.
69TC0303

Pin, Upper, Gas Spring, Mark 3

Hood Switch Cable
Item no.
69TC0317

Cord, Power, IEC 230, UK
Item no.
69TC0035

Interface Cable
Item no.
69TC0320

Base, Heater & Control Module

EMI Capacitor
Item no.
69TC0492

Cord, Power, 115V, NEMA 5-15, NA

Grill
Item no.
69TC0203

Ground Cable, 24'
Item no.
69TC0327

Packaging Set, Complete, LMA100/110

Level Vial Mount & Screws, Kit

Block, Mag. Stricker Plate

Fuse, 5 x 20mm, 250VAC, 5A

Gas Spring, Heater Hood (2units)

Pan, Sample, 4", Mark 2/3  200/PK

Assy, RTD, Ceramic, Mark 3

Fuse Holder
Item no.
69TC0490

Assy, Heater Box Cable, Mark 3

Assy, Heater Cable, DC Power Out, Mark 3
Item no.
69TC0511 Discontinued

Assy, Heater Cable, Mark 3

Clip,Gas Spring Access Cover

Module, 310g Monolith, Int. Cal.

Hood
Item no.
69TC0298

Switch, Rocker, SPST, IR
Item no.
69TC0043

Cover
Item no.
69TC0297

Universal Power Supply, NA
Item no.
69TC0259 Discontinued

Banana Plug, Red, w/ Bulkhead Conn

Assy, AC Line PCB - Fuse Cable, Mark 3

Hood Latch Magnet
Item no.
69TC0333

Heater Element
Item no.
69TC0338

Assy, AC Line PCB - Fuse Cable, Mark 3

PCB, Htr Ctrl (Prog), Hi-Res