Skip to content Skip to navigation menu

Mark 3 HP premium control module for premium heating module LMA100PQ-000U, including printer

Premium control module with integrated printer for premium heating module with IR-quartz heater LMA100PQ-000U.

Item no.:  LMA100PA-000U

Price:  $2,295.00

Availability:  For more information please log in

1 Piece
   

  • for up to two heating modules
  • internal method memory for 300 programs

Datasheet

Mark 3 HP Feuchtebestimmer — modularer Infrarot-Feuchtebestimmer mit Quarzstrahler
de 394.0 kB
Mark 3 HP Moisture Analyzer — Modular Infrared Moisture Analyzer with Quartz Radiator
en 393.7 kB
Keypad Overlay & Membr Sw, 4-Btn, Mark 3

Packaging Set, Complete, LMA100/110

Keypad, Membrane Sw. & Overlay, 4-button

Base, Heater & Control Module

Lens, Display Window, App. Module, Mk 3

End Cap, Printer, Mark 3
End Cap, Printer, Mark 3
Item no.: 69TC0309

Assy, Printer Cable, Power
Assy, Printer Cable, Power
Item no.: 69TC0018

Assy, Cable, Printer Serial, Mark 3

Line Driver PCA, Mark 3
Line Driver PCA, Mark 3
Item no.: 69TC0101

Rod, Paper Holder, Mark 3
Rod, Paper Holder, Mark 3
Item no.: 69TC0310

Cover, Molded, Printer, Mark 3, Grey

Module, Weighing, Service, Mark 3 HP

Assy, PCB, Prog., Mark 3 User Interface

Kit, Service, Leveling Feet, APX

Assy, DC Interconnect Cable, Mark 3

Cover, Molded, App Module, Mark 3, Grey

Assy, Prog PCB, Mark 3 Auto Cal

Kit, Printer Upgrade, Microwave

Printer, Thermal, 5V 80mm, Mark 3

Keypad Overlay & Membr Sw, 18-Btn,

PCB, Programmed, Main, Sartorius

Display, PP/PH/MMA30
Display, PP/PH/MMA30
Item no.: 69TC0359

thermal paper, pack of 5 rolls

Screw,  6, Self-tapping, Pan
Screw, 6, Self-tapping, Pan
Item no.: 69TC0070