Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Moisture & Multiparameter Analysis (8)

Mark3 LTE Moisture Analyzer
Mark3 LTE Moisture Analyzer
Item no.: LMA110-SET
Maximum Weighing Capacity
40 g
Data Printer
N/A
Line Voltage
90–250 VAC 50/60 Hz self-adjusting power supply
Temperature Range
30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C
Infrared Moisture Analyser with Halogen Heater (230V)
Brand
MA100
Maximum Weighing Capacity
100 g
Data Printer
Integratable (optionally retrofittable), external (optional)
Line Voltage
230 V
Mark3 LTE Moisture Analyzer including printer
Maximum Weighing Capacity
40 g
Data Printer
Thermal printer, built-in
Line Voltage
90–250 VAC 50/60 Hz self-adjusting power supply
Temperature Range
30°C – 210° C in one-degree increments/RTD sensor, +/- 1° C, Standby temperature selectable from 30°C – 160°C
Mark3 HP Moisture Analyzer
Mark3 HP Moisture Analyzer
Item no.: LMA100-SET-P

$10,295.00

1 Piece
Brand
LMA100
Dimensions WxDxH
41.3 × 49.5 × 23.5 cm
Results per page: | |