Skip to content Skip to navigation menu

Choose your product

Narrow your results

Filter by product attributes

Blotting | Diagnostics (32)

UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327------77
Brand
UniSart®
Type
Blotting strip / membrane for Lateral Flow Tests
Membrane
11327
Length
50 m
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-160-110--N
Brand
UniSart®
Membrane
11327
Length
0.16 m
Pore Size
0.22 µm
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-140-180--S
Brand
UniSart®
Type
Immunoassay
Membrane
11327
Length
0.14 m
UniSart® 0.45 µm Membrane
UniSart® 0.45 µm Membrane
Item no.: 11306------77
Brand
UniSart®
Type
Blotting strip / membrane for Lateral Flow Tests
Membrane
11306
Length
50 m
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-----185
Brand
UniSart®
Membrane
11327
Length
50 m
Pore Size
0.2 µm
UniSart® 3D slide
UniSart® 3D slide
Item no.: 2UNY2GW00602008G
Brand
UniSart®
Pad Format
8 pad
Membrane
UniSart® 3D slide
Length
20 mm
UniSart® 3D slide
UniSart® 3D slide
Item no.: 2UNY2GW051021M1G
Brand
UniSart®
Pad Format
1 pad
Membrane
UniSart® 3D slide
Length
51 mm
UniSart® 3D slide
UniSart® 3D slide
Item no.: 2UNY2GW020020M2G
Brand
UniSart®
Pad Format
2 pad
Membrane
UniSart® 3D slide
Length
20 mm
UniSart® 0.2 µm Membrane
UniSart® 0.2 µm Membrane
Item no.: 11327-520-110--K
Brand
UniSart®
Type
Immunoassay
Membrane
11327
Length
0.52 m
Blotting Paper / Grade BF 3 / ⌀ 25 mm Filter Discs

$32.00

100 Pieces
Thickness
0.76 mm
Grade
BF 3
Packaging
Non-sterile, bulk packed
Filter Type
Blotting Papers
Blotting Paper / Grade BF 4 /⌀ 185 mm Filter Discs

$152.00

100 Pieces
Thickness
1.3 mm
Grade
BF 4
Packaging
Non-sterile, bulk packed
Filter Type
Blotting Papers
Blotting Paper / Grade BF 3 / 200 × 200 mm Sheets

$112.00

100 Pieces
Dimensions
200 × 200 mm
Thickness
0.76 mm
Grade
BF 3
Packaging
Non-sterile, bulk packed
Blotting Paper / Grade BF 3 / ⌀ 150 mm Filter Discs

$70.00

100 Pieces
Thickness
0.76 mm
Grade
BF 3
Packaging
Non-sterile, bulk packed
Filter Type
Blotting Papers
Blotting Paper / Grade BF 2 / 130 × 210 mm Sheets

$73.00

100 Pieces
Dimensions
130 × 210 mm
Thickness
0.35 mm
Grade
BF 4
Packaging
Non-sterile, bulk packed
Blotting Paper / Grade BF 2 / 300 × 600 mm Sheets

$225.00

100 Pieces
Dimensions
300 × 600 mm
Thickness
0.35 mm
Grade
BF 2
Packaging
Non-sterile, bulk packed
Results per page: | |