Qualitative Papers/ Grade 292 / ⌀ 240 mm Folded Filters

These filter papers are especially suitable for qualitative analyses that require a low ash content.

Price (USD):
$99.90
Item No.: 
FT-4-205-240
Availability: 
Pieces
100

*Custom/bulk order quotes are provided within 24 hours of request.

Technical specifications:
- Made of cotton linters
- Low-nitrogen and nitrates content
- Ash content ≤ 0.06 %
- Weight: 87 g/cm2
- Thickness: 0.18 mm
- No additives, such as wet-strenghening

Example of applications:
- Determination of nitrogen content in soils
- Malt filtration according to EBC standards

Applications

  • Application
    Clarification  
  • Application Area
    • Analytical sample preparation  
    • Particle analysis  

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 240 mm  

General Specifications

  • Filter Format
    Folded  
  • Filter Paper/Membrane Color
    White  
  • Filtration Time
    45 s  
  • Grade
    292  
  • Specifications
    Medium dense, medium fast filtering  
  • Thickness
    0.18 mm  

Materials of Construction

  • Filter Material
    Cotton Linters (low-nitrogen and nitrates:< 0.06 % ash)  
  • Membrane Material
    N/A  

Physicochemical Information

  • Pore Size
    N/A  
  • Precipitations
    Fine crystalline  
  • Retention Rate
    5–8 µm  

Product Information

  • Filter Type
    Qualitative Filter Papers  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    87 g/m²