Qualitative & Technical Papers, Smooth/ Grade 6

This paper grade is generally used for analytical and technical purposes.

Price (USD):
$10.10
Item No.: 
FT-3-312-070
Availability: 
Pieces
100

*Custom/bulk order quotes are provided within 24 hours of request.

This paper grade is generally used for analytical and technical purposes.

Applications

  • Application
    Clarification  
  • Application Area
    • Analytical sample preparation  
    • Particle analysis  

Dimensions

  • Dimensions
    N/A  
  • Filter Diameter
    ⌀ 70 mm  

General Specifications

  • Filter Format
    Discs  
  • Filter Paper/Membrane Color
    White  
  • Filtration Time
    15 s  
  • Grade
    6  
  • Specifications
    Fast filtering  
  • Thickness
    0.17 mm  

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)  
  • Membrane Material
    N/A  

Physicochemical Information

  • Pore Size
    N/A  
  • Retention Rate
    10–13 µm  
  • Wet Bursting Strength
    ≥ 30 kPa  

Product Information

  • Filter Type
    Qualitative Filter Papers  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    80 g/m²