Qualitative & Technical Papers, Creped/ Grade 39/N / ⌀ 385 mm Folded Filters
Choose your Crêped Filter Papers for Qualitative & Technical Analyses
- Made of refined pulp and cotton linters with an > 95% α-cellulose content
- Ash content between 0.1 – 0.15%
- Wet-strengthened
Dimensions
-
DimensionsN/A
-
Filter Diameter⌀ 385 mm
General Specifications
-
Air Resistance2.5 mbar
-
Filter FormatFolded
-
Filter Paper/Membrane ColorWhite
-
Filtration Time5 s
-
Grade39/N
-
SpecificationsVery fast filtering, wide-pore
-
Thickness0.65 mm
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
-
Membrane MaterialN/A
Physicochemical Information
-
Pore SizeN/A
-
Retention Rate15 µm
-
Wet Bursting Strength90 kPa
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight180 g/m²