Choose your Smooth Filter Papers for Qualitative & Technical Analyses
This paper grade is generally used for analytical and technical purposes.
Brochure
Filter Papers for the Laboratory and Industry
Papiers filtres pour les laboratoires et l'industrie
Carte da filtro per il laboratorio e l'industria
宣传手册:实验室过滤产品精简目录
Catalog
Laboratory Filtration Products
Applications
-
Area of Application
-
Clarification
-
Analytical Sample Preparation
- Particle Analysis
-
Clarification
Dimensions
-
Filter Diameter⌀ 320 mm
-
Thickness0.13 mm
General Specifications
-
Filter FormatDiscs
-
Filter Paper/Membrane ColorWhite
-
Filtration Time30 s
-
SpecificationsMedium fast to slow filtering
Materials of Construction
-
Filter MaterialCotton Linters and Refined Pulp (> 95 % alpha-cellulose)
Physicochemical Information
-
Grade3 h
-
Retention Rate6–9 µm
-
Wet Bursting Strength15 kPa
Product Information
-
Filter TypeQualitative Filter Papers
-
Pack Size100
-
PackagingNon-sterile, bulk packed
-
Primary Product TypeFilters
Weights
-
Weight65 g/m²