text.skipToContent text.skipToNavigation

Qualitative & Technical Papers, Smooth/ Grade 10

This paper grade is generally used for analytical and technical purposes.

Item no.:  FT-4-352-270

Availability:  On Request

This paper grade is generally used for analytical and technical purposes.

Brochure

Filter Papers for the Laboratory and Industry
en 9.1 MB
Papiers filtres pour les laboratoires et l’industrie
fr 10.7 MB
Carte da filtro per il laboratorio e l’industria
it 9.0 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Product properties

  • Color
    White
  • Quantity
    100
  • Dimensions
    270 mm
  • Weight
    120 g/m²
  • Retention Rate
    11–16 µm
  • Primary Product Type
    Filters
  • Grade
    10
  • Packaging
    Non-sterile, bulk packed
  • Pack Size
    100
  • Material
    Refined pulp and linters
  • Filter Type
    Qualitative Filter Papers
  • Filter Format
    Folded

Technical attributes

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose)
  • Area of Application
    • Clarification
    • Analytical Sample Preparation
    • Particle Analysis
  • Thickness
    0.33 mm
  • Wet bursting strength
    30 kPa
  • Filtration time
    8 s
  • Specifications
    Fast filtering, wide-pore