Skip to content Skip to navigation menu

4Cell® BHK CD Medium

The 4Cell® BHK-21 CD Medium is complete medium, ready-to-use, chemically defined, serum-free, animal component-free, antibiotic-free and hydrolysate-free; designed to support high density growth and maintenance of BHK-21 suspension cell lines used for viral vaccine production.

   

Choose your product

Products (5)

4Cell® BHK-21 CD Medium 10L Powder
Package Type
Bucket
Volume
10L
4Cell BHK-21 CD Medium 50L Powder
Package Type
Bucket
Volume
50L
4Cell® BHK-21 CD Medium 100L Powder
Package Type
Bucket
Volume
100L
4Cell® BHK-21 CD Medium 2x500mL Bottles
Package Type
Bottle
Volume
500mL
4Cell® BHK-21 CD Medium 6x500mL Bottles
Package Type
Bottle
Volume
500mL

The 4Cell® BHK-21 CD medium is designed for use in suspension culture systems for viral vaccine production.

Application Note

4Cell®BHK-21 CD medium - Adaptation of BHK-21 cells to suspension using chemically defined medium
en 1.0 MB

Datasheet

4Cell® BHK-21 CD Medium
en 334.0 kB
4Cell® BHK-21 CD Medio
es 141.7 kB
Meio de cultura 4Cell® BHK-21 CD - Meio Quimicamente Definido (CD) para células BHK-21 para um máximo crescimento celular e produção viral
pt 273.5 kB

Safety Datasheet

4Cell® BHK-21 CD Liquid Medium
en 233.2 kB
4Cell® BHK-21 CD Powder Medium
en 212.3 kB

User Manual

4Cell® BHK-21 CD Medium - Instructions for use
en 469.9 kB