Paint Mixing Accessories

Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Filter by product attributes

Products (32)

  • Wall and Table Bracket - TopMix2.Touch
  • Touch Pen - TopMix2.Touch
  • In-Use Cover - PMA.HD Weighing Pan
  • Ex-Link Converter - PMA.Vision
  • Ex-Link Converter - PMA.Evolution
  • PMA.Vision Power Supply
  • Safe Area Power supply,220-240V,EU(excl. UK)

    Explosion-protected power supply, for EU (without UK),
    installation outside hazardous areas/locations
    ATEX-konform:

    II (2) G (Eex ib) II C (220-240V)

  • Power supply outside hazardous area, USA

    $2,560.00

    Explosion-protected power supply, 110 V, for use in USA, for installation outside the hazardous area.

  • RS232 data communications cable to connect a PMA.Power or PMA.Quality, cable length 2 m (~6 ft.), 9-9 pin - not for use in zone 1 (Class I, Div 1) hazardous areas!
  • In-use cover for display of PMA.Quality | PMA.Power (PMA7501...| PMA35001...)

    $42.50

    These solvent-resistant covers designed for the professional environment of paint mixing will effectively protect your scales from dirt and spillage, helping to minimize your effort in cleaning.

  • USB/RS232 cable
    Piece
    1
    Item no.
    YCO12
    Cable Length
    approx. 1.8 m

    $128.00

  • In-use dust cover for TopMix2.Touch display unit

    $53.50

    In-use dust cover for TopMix2.Touch display unit

  • Video cable DVI-D (3 m)
    Item no.
    YCC01-0050M3

    $45.80

    Make your paint-mixing processes cleaner and easier. With in-use dust covers on the display and weighing pan of your scale, you will prevent dirt buildup and stickage due to paint spills. An extensive range of cables is available for fast data communication between your scale and a PC.

  • Grounding cable, 2 m (6.5 ft.)
    Piece
    1
    Item no.
    YCC01-X046M2

    $17.50

    Suitable for PMA7500-X..., PMA35D-X..., PMA35H-X..., PMA7501-X..., PMA7501-Y...., PMA7500-X..., PMA7500-Y..., PMA35001-X, PMA35001-Y, EVO1Y...., EVO1X...., LAB1X..., VIS1Y..., VIS1X...., TMP020-X00002, TMP020-X00001

  • RS232 data communications cable
    Item no.
    YCC01-0041M3

    $47.00

    RS232 data communications cable to connect TopMix or EcoMix to a PMA scale, cable length 3 m (~10 ft.)

  • Results per page: | |

    Paint Mixing Accessories