Thermo Transfer and Thermo Direct Printer for GLP Printing

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

Price (USD):
$1,870.00
Item No.: 
YDP30
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Laboratory Thermal transfer printer for Secura® and Quintix® and Practum®

Accessories Information

  • Data Printer
    Label  

Connections (Data)

  • Data Interface
    • RS232  
    • USB  

Dimensions

  • Dimensions WxDxH
    241.3 mm × 139.9 mm × 177.4 mm  

Features

  • Device/Instrument Compatibility
    • Practum®  
    • Quintix®  
    • Secura®  

Power Requirements

  • Power Requirements
    DC 24V, 2.5 A  
  • Print head module
    Item no.
    69Y03290 Discontinued

  • RS-232 interface board
    Item no.
    69Y03292 Discontinued

  • Power supply
    Item no.
    69Y03294

  • locking hook set
    Item no.
    69Y03323

  • Self-adhesive Thermopaper 5 x 24m

  • Peel-off module
    Item no.
    69Y03296

  • Platen roller  asssembly
    Item no.
    69Y03291

  • Self-adhesiv paper+thermotransf.foil 90m

  • Top cover assembly
    Item no.
    69Y03289