text.skipToContent text.skipToNavigation

Ultramicro | Micro Balances

Ultramicro | micro balances designed for the smallest samples and high resolutions of up to 0.0001 mg. Cubis® provides maximum weighing performance, APC functions for reliability in regulated areas, security and full network capability. Equipped with a touch screen, it is also suitable for customised workflows (Q-Apps). For use with heavy tare containers, Sartorius offers the ME® and Competence® series. Special microbalance versions are available in the Cubis® range for filter weighing.

Cubis® Micro Balance
Cubis® Micro Balance
Order Number: MSE6.6S-0CE-DF

MSE – Pure and Simple Weighing

  • Large, high-contrast liquid-crystal display
  • Easy-to-understand menu guidance with short text prompts
  • Clearly structured keys for precise activation of functions
  • Designed mainly for weighing with maximum accuracy and without complex workflows

Show more

Cubis® Ultramicro Balance
Cubis® Ultramicro Balance
Order Number: MSE2.7S-000-DF

MSE – Pure and Simple Weighing

  • Large, high-contrast liquid-crystal display
  • Easy-to-understand menu guidance with short text prompts
  • Clearly structured keys for precise activation of functions
  • Designed mainly for weighing with maximum accuracy and without complex workflows

Show more

Cubis® Micro Balance
Cubis® Micro Balance
Order Number: MSE6.6S-0TR-DM

MSE – Pure and Simple Weighing

  • Large, high-contrast liquid-crystal display
  • Easy-to-understand menu guidance with short text prompts
  • Clearly structured keys for precise activation of functions
  • Designed mainly for weighing with maximum accuracy and without complex workflows

Show more

ME Micro Balance, Factory verified
ME Micro Balance, Factory verified
Order Number: ME36S-0CE

Specially designed for use in pharmaceutical laboratories and quality management systems.

Show more

Secura® Micro Balance 21 g x 0.002 mg
Secura® Micro Balance 21 g x 0.002 mg
Order Number: SECURA26-1SKR

Reduce Your risk with integrated and intelligent protection systems

Secura® gives you the security and peace of mind of knowing that you have done everything right. Besides providing highly accurate weighing results and operating convenience, Secura® also features built-in protection systems for complete reliability and regulatory compliance – the safe and secure way.

Real-time guidance prompts for leveling, automatic internal adjustment, and 100% traceable, clear documentation with sample and batch identifiers make your lab work more efficient.

Show more

  • 1(current)
  • 2
  • 3