Powder Transfer Bag System
The powder transfer bag system is designed for powder-delivery applications where high containment and product recovery are required, such as preparation of media and buffers and product formulation. The system is a single-use alternative to conventional reusable rigid containers and plastic pouches. Available in volumes of 15 l to 30 l, the powder transfer bag system is routinely used in all scale-up levels from process development to commercial biomanufacturing.
Powder Transfer Bag System is designed for powder delivery applications where high containment, high product recovery and ease of use are important. They are available in 15 L and 30 L.
Powder Transfer Bag System is designed for powder delivery applications where high containment, high product recovery and ease of use are important. They are available in 15 L and 30 L.