s
Skip to content Skip to navigation menu

Vivaspin® Turbo 4 Ultrafiltration Unit

4 ml - 40 µl ultrafiltration unit with twin vertical membranes and sleek internal design for fastest sample concentration with highest recoveries. The pipette friendly dead stop pocket eliminates the risk of sample filtration to dryness and facilitates the recovery of the concentrate.

Vivaspin Turbo 4, 50 kDa, PES, 25 pc
Vivaspin Turbo 4, 50 kDa, PES, 25 pc
Item no.: VS04T31
Price: $152.00

4 ml - 40 µl ultrafiltration unit with twin vertical membranes and sleek internal design for fastest sample concentration with highest recoveries. The pipette friendly dead stop pocket eliminates the risk of sample filtration to dryness and facilitates the recovery of the concentrate.

Show more

Learn More
Vivaspin Turbo 4, 3 kDa, PES, 25 pc
Vivaspin Turbo 4, 3 kDa, PES, 25 pc
Item no.: VS04T91
Price: $152.00

4 ml - 40 µl ultrafiltration unit with twin vertical membranes and sleek internal design for fastest sample concentration with highest recoveries. The pipette friendly dead stop pocket eliminates the risk of sample filtration to dryness and facilitates the recovery of the concentrate.

Show more

Learn More
Vivaspin Turbo 4, 5 kDa, PES, 100 pc
Vivaspin Turbo 4, 5 kDa, PES, 100 pc
Item no.: VS04T12
Price: $535.00

4 ml - 40 µl ultrafiltration unit with twin vertical membranes and sleek internal design for fastest sample concentration with highest recoveries. The pipette friendly dead stop pocket eliminates the risk of sample filtration to dryness and facilitates the recovery of the concentrate.

Show more

Learn More
Vivaspin Turbo 4, 50 kDa, PES, 100 pc
Vivaspin Turbo 4, 50 kDa, PES, 100 pc
Item no.: VS04T32
Price: $535.00

4 ml - 40 µl ultrafiltration unit with twin vertical membranes and sleek internal design for fastest sample concentration with highest recoveries. The pipette friendly dead stop pocket eliminates the risk of sample filtration to dryness and facilitates the recovery of the concentrate.

Show more

Learn More
Vivaspin Turbo 4, 30 kDa, PES, 100 pc
Vivaspin Turbo 4, 30 kDa, PES, 100 pc
Item no.: VS04T22
Price: $535.00

4 ml - 40 µl ultrafiltration unit with twin vertical membranes and sleek internal design for fastest sample concentration with highest recoveries. The pipette friendly dead stop pocket eliminates the risk of sample filtration to dryness and facilitates the recovery of the concentrate.

Show more

Learn More
  • 1(current)
  • 2
  • 3

Vivaspin® Turbo 4 can handle up to 4 ml sample volume in 4 swing-out and fixed angle rotors accepting 15 ml centrifuge tubes. The Vivaspin® Turbo 4 optimised design, the sleek internal profile, ensures maximum process speeds right the way down to the last few micro litres after > 100 fold concentration. The UV joining technology allows for a smooth joint transition between membrane and plastic housing, allowing the collection of the complete concentrated sample into the unique pipette friendly dead stop pocket.

  • Sleek internal design as well as large vertical twin membranes for ultra fast concentration
  • High retentate recovery > 95 % x pH 1-14 suited polystyrene housing with high chemical compatibility
  • High flux PES membrane
  • Universal rotor compatibility
  • Safe sample concentration and easy recovery due to unique, angular and pipette friendly dead-stop pocket
  • Volume graduation for easy detection / monitoring of the concentrate volume
  • > 100-fold concentration with twin vertical membranes

Performance Characteristics

Time to concentrate up to 30x [min.] at 20°C and solute recovery %
RotorSwing outFixed angle (25°)
Centrifuge speed4,000xg7,500xg
Starting vol.4ml4ml
 Min.Rec.Min.Rec.
Cytochrome c (12,400 MW)
3,000 MWCO PES60988096
Lysozyme (14,300 MW)
3,000 MWCO PES65957093
Cytochrome c (12,400 MW)
5,000 MWCO PES40955094
Lysozyme (14,300 MW)
5,000 MWCO PES50946092
a-chymotrypsin (25,000 MW)
10,000 MWCO PES1095895
BSA (66,000 MW)
10,000 MWCO PES1098797
30,000 MWCO PES896697
IgG (160,000 MW)
30,000 MWCO PES18941392
50,000 MWCO PES16931290
100,000 MWCO PES*17941392

*3,000xg swing-out / 5,000xg fixed angle

Application Note

Vivaspin® Turbo 4 — Ultrafiltration – An Economic and Ergonomic Approach to Separate Proteins & Metabolites for Disease Detection
en 656.7 kB
Sartorius Ultrafiltration Products in the Preparation of Biological and Medical Nanocarriers – a Short Review
en 133.1 kB
Urine Protein Concentration with Vivaspin® Concentrators
en 540.6 kB

Brochure

Ultrafiltration Family
en 1.6 MB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB

Datasheet

Vivaspin® Turbo 4 and 15 — Allow fastest sample concentration with highest recoveries
en 204.8 kB

User Manual

Vivaspin® Turbo 4 e 15
it 343.4 kB
Vivaspin® Turbo 4 und 15
de 347.1 kB
Vivaspin® Turbo 4 y 15
es 442.0 kB
Caractéristiques techniques et notice d’utilisation — Vivaspin® Turbo 4 et 15 — Dispositif 10K Vivaspin® Turbo 4 et 15 pour le diagnostic in vitro
fr 292.0 kB
Vivaspin® Turbo 4 and 15
en 338.8 kB