s
Skip to content Skip to navigation menu

Virus Filters

Virus filters for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virus filtration with Virosart® CPV is an integral part of the orthogonal virus clearance technology platform at Sartorius Stedim Biotech. This orthogonal virus filter technology platform features virus filtration, virus inactivation and virus adsorption.

Virosart® HC 20" T-StyleMaxiCap®
Virosart® HC 20" T-StyleMaxiCap®
Item no.: 5398328V2--SS

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Show more

Virosart® HC MidiCap® height 9
Virosart® HC MidiCap® height 9
Item no.: 5395328V9--FF--V

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Show more

Virosart® CPV 10" Standard Filter Crtdg

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Show more

Virosart® Max 10" Standard Filter Cartridge

Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance.

Show more

Virosart® CPV MidiCap height 9
Virosart® CPV MidiCap height 9
Item no.: 5455328V9--FF--V

The PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications. Virosart® CPV is the optimal virus filter for monoclonal antibodies or small recombinant proteins.

Show more

  • 1(current)
  • 2
  • 3