Skip to content Skip to navigation menu

Virosart® HF

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Virosart® HF Process Module 0.8 m², Gamma irradiated
Virosart® HF Process Module 0.8 m², Gamma irradiated

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Item no.: 3VI--28-HCGSF
Virosart® HF Lab Module 1.7 cm², Integrity Tested
Virosart® HF Lab Module 1.7 cm², Integrity Tested

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Item no.: 3VI--28-TCGMLITV
Virosart® HF Lab Module 5.0 cm²
Virosart® HF Lab Module 5.0 cm²

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Item no.: 3VI--28-BCGML--V
Virosart® HF Process Module 2.4 m², Gamma irradiated
Virosart® HF Process Module 2.4 m², Gamma irradiated

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Item no.: 3VI--28-MCGSF
Virosart® HF Lab Module 1.7 cm²
Virosart® HF Lab Module 1.7 cm²

New high speed virus filtration.

The high flux PES based virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in biopharmaceutical applications.

Item no.: 3VI--28-TCGML--V
  • 1(current)
  • 2
  • 3

Application:

  • Virus clearance: Virosart® HF targets the removal of both small non-enveloped viruses (20 nm) e.g. PPV, MVM and larger enveloped viruses (> 50 nm) e.g. MuLV from biopharmaceutical feed streams.
  • Target molecule: The main application for Virosart® HF filters is the virus filtration of monoclonal antibodies (mAbs), antibody fragments (Fab) or small recombinant proteins (< 150 kD).
  • Positioning: Virosart® HF is used towards the end of the purification process of biopharmaceutical products for the virus filtration. At this stage, the purity of the biopharmaceutical product is at its highest and so fouling of the filter by contaminants (DNA, CHOP, aggregates & lipoproteins) will be low.

Product Benefits:

  • Robust virus clearance: Virosart® HF retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV). This filter offers highest virus safety over the entire flow decay profile independently of operating pressure.
  • Short processing times: Based on a unique modified PES membrane, Virosart® HF provides highest flow rates and excellent capacity.
  • Smart process transfer: The hollow fiber format supplies highest consistency and scalability from lab to process scale.
  • Cost efficiency: The high packing density of the elements combines extremely low hold up and flushing volumes with low footprint requirements.
  • Ready to use: The sterile delivery secures ease of use as well as fast installation of the filter elements.
  • Ease of use: Virosart® HF are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech

Regulatory Compliance

  • Each individual filter is tested for integrity and for water flux during manufacturing
  • Validated for ≥ 4 LRV removal of small non-enveloped viruses using bacteriophage PP7
  • Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
  • Meet or exceed the requirements for WFI quality standards set by the current USP
  • Non pyrogenic according to USP Bacterial Endotoxins

Application Note

Risk Mitigation for Calcium Chloride Solution as an Additive to Cell Culture Media Using High Flux Virus Filters
en 1.5 MB
Appl_Virosart_HF_SPK4112-e.pdf
en 1.1 MB
Appl-Guide_Virus-Filtration-Virosart-HF-e.pdf
en 1.8 MB

Datasheet

Data_Virosart_HF_Capsule_Family_SPK2180-e.pdf
en 1.3 MB
Virus Filter Transfer Units (Gamma)
en 548.5 kB

Flyer

Virosart® — Highest virus safety for your patient — Next generation virus clearance concepts
en 886.6 kB

Poster

Case Study: Robustness Study for Virus Filtration
en 194.2 kB
Poster_Case-Study_Virus-Filter_Optimization_A2-e.pdf
en 301.3 kB
Poster_Case-Study_Virus-Filter_Throughput_BK_A2-e.pdf
en 263.7 kB
Concept of a Fully Single-Use Virus Filtration
en 844.5 kB

User Manual

Virosart® HF Labor Modul
en 194.4 kB
Virosart® HF 3VI--28-… Process Modules
en 171.4 kB
Manual Virosart® HF Mid-Scale Modules
en 207.7 kB

Customers Also Purchased

Virosart® HC 10" T-StyleMaxiCap®

Virosart® HC 10" T-StyleMaxiCap®

Learn More
Virosart® HC Minisart

Virosart® HC Minisart

Learn More
Virosart® CPV 20" MaxiCaps® - New Design

Virosart® CPV 20" MaxiCaps® - New Design

Learn More
Virosart® CPV Minisart

Virosart® CPV Minisart

Learn More
Virosart® Max 10" T-Style MaxiCap®

Virosart® Max 10" T-Style MaxiCap®

Learn More
Virosart® Max Minisart

Virosart® Max Minisart

Learn More
Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Sartobind® Q nano 1 mL, 4 mm bed height, 4 units

Learn More
Sartobind STIC® PA nano 1 mL, 4 mm bed height

Sartobind STIC® PA nano 1 mL, 4 mm bed height

Learn More