s
Skip to content Skip to navigation menu

Virosart® HC

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Virosart® HC 20" T-StyleMaxiCap®
Virosart® HC 20" T-StyleMaxiCap®
Item no.: 5398328V2--SS

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Show more

Virosart® HC MidiCap® height 9
Virosart® HC MidiCap® height 9
Item no.: 5395328V9--FF--V

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Show more

Virosart® HC Minisart
Virosart® HC Minisart
Item no.: 539VM----------B

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Show more

Virosart® HC 10" Standard Filter Cartridge

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Show more

Virosart® HC Minisart IT tested
Virosart® HC Minisart IT tested
Item no.: 539VM--------ITA

The high capacity virus filter for robust and efficient removal of small non-enveloped and large enveloped viruses in blood & plasma applications.

Show more

  • 1(current)
  • 2

Application:

  • Virus clearance: Virosart® HC retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV).
  • Target molecule: The main applications for Virosart® HC for virus filtration are hydrophobic feed streams such as IVIG or any other plasma derivates as well as hydrophobic antibodies & recombinant proteins (< 150 kD).
  • Positioning: Virosart® HC is used towards the end of the purification process of biopharmaceutical products for the virus filtration. At this stage, the purity of the biopharmaceutical product is at its highest and so fouling of the filter by contaminants (DNA, CHOP, aggregates & lipoproteins) will be low.

Product Benefits:

  • Robust virus clearance: Virosart® HC retains ≥ 4 LRV of small non-enveloped viruses (e.g. PPV, MVM) and ≥ 6 LRV of large enveloped viruses (e.g. MuLV). This filter offers highest virus safety over the entire flow decay profile independently of operating pressure.
  • Smart process transfer: Flexibility is give by using either cartridges in existing stainless steel housings or disposable capsules.
  • Ease of use: Virosart® HC are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech

Regulatory Compliance:

  • Each individual filter is tested for integrity
  • Validated for ≥ 4 LRV removal of small non-enveloped viruses using bacteriophage PP7
  • Designed, developed and manufactured in accordance with an
  • ISO 9001 certified Quality Management System
  • Meet or exceed the requirements for WFI quality standards set by the current USP
  • Non pyrogenic according to USP Bacterial Endotoxins
  • USP Plastic Class Test VI

Application Note

Appl_Autoclaving-Virosart-Minisart-devices_SPK4110-e.pdf
en 870.3 kB

Datasheet

Data_Virosart_HC_Capsule_Family_SPK2179-e.pdf
en 1.5 MB

Flyer

Virosart® — Highest virus safety for your patient — Next generation virus clearance concepts
en 886.6 kB

Poster

Adsorptive Pre-filtration to Increase Virus Filter Performance and Overall Process Robustness in Blood Derived Processes
en 1.6 MB
Poster_Virus_Retentive_Filtration_A1-e.pdf
en 290.7 kB

User Manual

Virosart® HC Capsule
en 120.1 kB
Virosart® HC MidiCaps®
en 110.3 kB
Virosart® HC 539… Standard Filter Cartridges & T-Style MaxiCaps®
en 515.1 kB
Virosart® HC Minisart®
en 184.7 kB