text.skipToContent text.skipToNavigation

UHPLC | HPLC | GC Sample Preparation

UHPLC | HPLC | GC sample preparation via Minisart® syringe filters. Choose between syringe filters with hydrophilic, solvent-resistant regenerated cellulose (RC) membranes, nylon (NY) membranes for rapid small volume filtration of both aqueous and solvent-based samples or PTFE membranes with ultra high chemical resistance. Minisart® syringe filters allow for fast and easy UHPLC | HPLC | GC sample preparation with maximum convenience.

Minisart® SRP15 Syringe Filter 17573--------ACK, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17573 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet and version ACK is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Minisart® SRP15 Syringe Filter 17558----------K, 0.2 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17558 with a pore size of 0.2 µm can be used for sample preparation and sterile filtration and has a male spike outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Show more

Learn More
Minisart® SRP15 Syringe Filter 17574----------K, 0.45 µm hydrophobic PTFE

Minisart® SRP with chemically inert hydrophobic PTFE is suitable for venting as well as harsh solvents with a pH of 1 - 14. Type 17574 with a pore size of 0.45 µm can be used for sample preparation. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Show more

Learn More
Minisart® RC15 Syringe Filter 17761----------Q, 0.2 µm Regenerated Cellulose

Minisart® RC with hydrophilic regenerated cellulose (RC) is optimized for aqueous liquids and solvents with a pH of 3 - 14 and is stable against DMSO. Type 17761 with a pore size of 0.2 µm can be used for sample preparation and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by autoclaving or EO.

Show more

Learn More
Minisart® NY15 Syringe Filter 1776B----------K, 0.2 µm Polyamide (Nylon)

Minisart® NY with hydrophilic polyamide (nylon) is optimized for aqueous liquids and solvents with a pH of 3 - 14. Type 1776B with a pore size of 0.2 µm can be used for sample preparation and sterile filtration. It has a male luer slip outlet. Version K is a non-sterile pack of 50. Units can be sterilized by autoclaving or EO.

Show more

Learn More
  • 1(current)
  • 2
  • 3