Skip to content Skip to navigation menu

Type III Pure Water Systems

arium® advance RO type III pure water systems for general laboratory applications. The efficient RO-membranes reduce water wastage and provide excellent product water quality. The compact arium® advance RO type III pure water system is the ideal choice for daily laboratory applications. For applications with high water consumption the arium® 613L reverse osmosis (RO) system is the product of choice.

arium® advance Reverse Osmosis System
arium® advance Reverse Osmosis System

The arium® advance RO system provides Type 3 reverse osmosis water of the highest quality. Unlike conventional water purification systems, this arium® system is designed with you and your busy-day schedule in mind: its unique, touch-function display, along with intuitive menu navigation, takes out the guesswork and puts in total ease of operation. Featuring a choice of constant flow rates of 8, 16 and 24 l/h and automatic RO membrane backflushing with purified water, the arium® advance RO is the optimal choice for your daily laboratory applications.

Pure water produced by arium® advance RO is stored in the unique, closed arium® bagtank system, which reliably protects your purified water from secondary contamination. This ensures that you consistently obtain the best water quality and, therefore, reproducible results.

Item no.: H2O-RO-2-B

$6,580.00

arium® 613L Reverse Osmosis System
arium® 613L Reverse Osmosis System

arium® 613L reverse osmosis systems produce up to 300 l/hr for general laboratory applications with high water consumption, to feed ultrapure laboratory water systems, glass rinsing machines, autoclaves etc.

Item no.: 613L300
arium® advance Reverse Osmosis System
arium® advance Reverse Osmosis System

First-class Type 3 reverse osmosis water: The arium® advance RO features the highest ion retention at rates of up to 24 l/h. Directly connected to your potable feed water source, this system delivers pure water of the highest quality. Its outstanding RO technology along with its innovative iJust software optimizes your water usage and ensures time- and labor-saving operation.

Item no.: H2O-RO-1-T
arium® 613L Reverse Osmosis System
arium® 613L Reverse Osmosis System

arium® 613L reverse osmosis systems produce up to 300 l/hr for general laboratory applications with high water consumption, to feed ultrapure laboratory water systems, glass rinsing machines, autoclaves etc.

Item no.: 613L150D
arium® 613L Reverse Osmosis System
arium® 613L Reverse Osmosis System

arium® 613L reverse osmosis systems produce up to 300 l/hr for general laboratory applications with high water consumption, to feed ultrapure laboratory water systems, glass rinsing machines, autoclaves etc.

Item no.: 613L200D
  • 1(current)
  • 2
  • 3