Skip to content Skip to navigation menu

Tray and Rack System

The Tray and Rack System is suitable for applications such as bulk harvest, fraction collection, media and buffer storage or sample collection. It is designed to facilitate handling of both individual and manifold Flexboy® and Flexel® Single-Use Bioprocessing Bags within biopharmaceutical manufacturing processes. The Tray and Rack System can be used for bags in volumes from 5l to 20 l.

Flexboy® Racking System, Stainless Steel 304L, 30.5 kg
Flexboy® Racking System, Stainless Steel 304L, 30.5 kg

The Flexboy® Tray and Rack Systems are designed to facilitate handling of both individual and manifold Flexboy® Bags (5 L–20 L) within biopharmaceutical manufacturing processes.

Item no.: FFA102707
Flexboy® Racking System, Stainless Steel 304L, 26 kg
Flexboy® Racking System, Stainless Steel 304L, 26 kg

The Flexboy® Tray and Rack Systems are designed to facilitate handling of both individual and manifold Flexboy® Bags (5 L–20 L) within biopharmaceutical manufacturing processes.

Item no.: FFA102714
Flexboy® Tray/Lid, 5 L, Stainless Steel 304L, 8.6 kg
Flexboy® Tray/Lid, 5 L, Stainless Steel 304L, 8.6 kg

The Flexboy® Tray and Rack Systems are designed to facilitate handling of both individual and manifold Flexboy® Bags (5 L–20 L) within biopharmaceutical manufacturing processes.

Item no.: FFA102705
Flexboy® Tray/Lid, 20 L, Stainless Steel 304L, 28.6 kg
Flexboy® Tray/Lid, 20 L, Stainless Steel 304L, 28.6 kg

The Flexboy® Tray and Rack Systems are designed to facilitate handling of both individual and manifold Flexboy® Bags (5 L–20 L) within biopharmaceutical manufacturing processes.

Item no.: FFA102716
Flexboy® Tray/Lid, 10 L, Stainless Steel 304L, 15.7 kg
Flexboy® Tray/Lid, 10 L, Stainless Steel 304L, 15.7 kg

The Flexboy® Tray and Rack Systems are designed to facilitate handling of both individual and manifold Flexboy® Bags (5 L–20 L) within biopharmaceutical manufacturing processes.

Item no.: FFA102715