Skip to content Skip to navigation menu

Sartolab® Vacuum Filtration Units

Vacuum filtration units are designed for the convenient clarification & sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. Sartolab® RF|BT vacuum filtration units are available as ready-to-use disposable 50 mL, 150 mL, 250 mL, 500 mL and 1,000 mL systems including receiver bottles, or as Bottle-Top-only system in 150 mL, 500 mL and 1000 mL.

Sartolab® RF 50 units can be used in combination with the Sartolab® MultiStation for hands-free parallel filtration of up to 6 samples.

The Sartolab® RF|BT vacuum filtration units contain either a polyethersulfone (PES) membrane or a Cellulose Acetate (CA) membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They offer improved filtration speed and throughput and are therefore ideally serving the requirement of cost effective filtration.

User Benefits

  • Quality and reliability
  • Low protein binding
  • Fast flow and high throughput
  • Easy to use

Catalog

Laboratory Filtration Products
en 21.9 MB

Datasheet

Sartolab® RF 50
en 225.5 kB

User Manual

User Manual Sartolab® RF 50 Vacuum Filtration Unit
de 380.0 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
en 400.5 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
fr 379.6 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
it 379.0 kB
User Manual Sartolab® RF 50 Vacuum Filtration Unit
es 380.0 kB
Sartolab RF/BT
en 205.4 kB