s
Skip to content Skip to navigation menu

Sartolab® Vacuum Filters

Vacuum filtration units are designed for the convenient sterile filtration of tissue culture media and components, biological fluids, and other aqueous solutions. Sartolab® RF|BT Bottle-Top Filters are available as ready-to-use disposable 150 ml, 250 ml, 500 ml and 1000 ml systems including receiver bottles, or as Bottle-Top-only system in 150 ml, 500 ml and 1000 ml.

Sartolab® 150V is a capsule filter with pleated 0.2 µm polyethersulfone (PES) membrane for vacuum filtration and can be used for filtration of up to 15 L.

The Sartolab RF|BT units contain a polyethersulfone (PES) membrane or a Cellulose Acetate (CA) membrane and combine highest flow-rates and throughput with extremely low protein binding and extractables. They offer improved filtration speed and throughput and are therefore ideally serving the requirement of cost effective filtration. Sartolab 150v capsules are made of a unique hydrophilic PES membrane providing outstanding total throughput, flow rate performance, low extractables and broadest chemical compatibility.

  • Quality and reliability
  • Low protein binding
  • Fast flow and high throughput
  • Easy to use

Brochure

Sartolab® RF | BT Filter Systems
en 265.6 kB

Catalog

Laboratory Filtration Products (US and Canada)
en 9.6 MB