Skip to content Skip to navigation menu

Sartocon® Single-Use Filter Assemblies

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Bag-Loop-Assembly
Bag-Loop-Assembly
Item no.: SFA-SUM1466821

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Show more

Bag-Loop-Assembly
Bag-Loop-Assembly
Item no.: SFA-SUM1446831

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Show more

Filter-Loop-Assembly
Filter-Loop-Assembly
Item no.: 4XC28

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Show more

Filter-Loop-Assembly
Filter-Loop-Assembly
Item no.: 4XC34

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Show more

Bag-Loop-Assembly
Bag-Loop-Assembly
Item no.: SFA-SUM1443901

Sartocon® Self Contained Filter and Bag Loop Assemblies are supplied sterile and ready to use. Due to the fully enclosed design the assembly is well suited for vaccine, recombinant protein and highly toxic ADC production.

Show more

  • 1(current)
  • 2
  • 3

Features Benefits
  • Totally enclosed process with integrated loop assembly due to no product contact
  • Fully disposable loop assembly results in operator safety
  • Color coding
  • Eliminating installation errors
  • Pre-flushed and sterile
  • Ready to use
  • No CIP with associated water flush and validation required
  • Single-use preparation, leads to cost and time saving in set up and validation effort
  • No cleaning validation, CFW determination and storage
  • Non fouling Hydrosart®
  • High product yield and high sustained flux
  • No use of glues
  • Low extractables
  • Thin channel design
  • High mass transfer at low feed flow rates

Datasheet

Sartocon® Slice Self Contained — Bag Loop Assembly Bag loop assembly for SARTOFLOW® Alpha Plus SU, Gamma irradiated
en 269.4 kB
SARTOFLOW® Alpha plus SU — Outstanding crossflow filtration performance and efficient single-use technology combined
en 853.7 kB
Sartocon® Self Contained Filter Loop Assembly — Filter loop assembly for FlexAct® UD, Gamma irradiated
en 337.9 kB

User Manual

SARTOFLOW® Alpha plus SU — Installation of the Sartocon® Slice Self Contained and presterilized Single use Bag Loop
en 473.8 kB