Skip to content Skip to navigation menu

Sartocon® ECO - Hydrosart® and Polyethersulfone Ultrafiltration Cassettes

Hydrosart and Polyethersulfone Ultrafilter Membrane Materials are the viable alternative to currently available membranes in terms of:

  • Stability under high concentrations of NaOH (1M) required for robust validation of cleaning, sanitization and control of pyrogen.
  • Proven stability of Membranes under multiple cleaning cycles will adopt reduction of operating costs (high re-use number).
  • Significant feed flow improvement due to optimized flow geometry construction (lower the recirculation rate)
  • Both membrane materials eases direct replacement into existing UF/DF Systems based on Sartocon® ECO design

Sartocon Slice 50, Hydrosart ECO 5kD /50

Hydrosart® Membranes are extremely hydrophilic, making it non-protein binding and virtually non-fouling. Hydrosart® ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 2 kD
  • 5 kD
  • 10 kD
  • 30 kD
  • 100 kD

Show more

Sartocon Slice 50, PESU ECO 1kD /50cm²
Sartocon Slice 50, PESU ECO 1kD /50cm²
Item no.: 3D91460950MLLPU

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Show more

Sartocon Slice 50, Hydrosart ECO 10kD /5

Hydrosart® Membranes are extremely hydrophilic, making it non-protein binding and virtually non-fouling. Hydrosart® ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 2 kD
  • 5 kD
  • 10 kD
  • 30 kD
  • 100 kD

Show more

Sartocon® Slice 200 ECO PESU Cassette
Sartocon® Slice 200 ECO PESU Cassette
Item no.: 3M81467902E--SW

Polyethersulfone membranes (PESU) are stable polymer that feature a broad pH and temperature range. Polyethersulfone ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 1 kD
  • 5 kD
  • 8 kD
  • 10 kD
  • 30 kD
  • 50 kD
  • 100 kD
  • 300 kD

Show more

Sartocon® Slice ECO PESU Cassette
Sartocon® Slice ECO PESU Cassette
Item no.: 3M51446801E--SW

Hydrosart® Membranes are extremely hydrophilic, making it non-protein binding and virtually non-fouling. Hydrosart® ultrafiltration cassettes are available in the following nominal molecular weight cutoffs:

  • 2 kD
  • 5 kD
  • 10 kD
  • 30 kD
  • 100 kD

Show more

  • 1(current)
  • 2
  • 3