Skip to content Skip to navigation menu

Sartoclean®

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Choose your product configuration (36)

Sartoclean® GF MidiCaps® 0.8µm
Sartoclean® GF MidiCaps® 0.8µm

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Item no.:   5605304E8--OO--A
Sartoclean® GF MidiCaps® 0.8µm
Sartoclean® GF MidiCaps® 0.8µm

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Item no.:   5605304E0--SS--V
Sartoclean® GF Mini Cartridge 0.8µm
Sartoclean® GF Mini Cartridge 0.8µm

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Item no.:   5601504E9------B
Sartoclean® GF Cartridge 0.8µm
Sartoclean® GF Cartridge 0.8µm

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Item no.:   5602504E1
Sartoclean® GF MidiCaps® 0.8µm
Sartoclean® GF MidiCaps® 0.8µm

Sartoclean® family is a cellulose acetate (CA) membrane based prefilter. These filters are optimized for the protection of downstream equipment and Sartobran® cellulose acetate final filters.

Item no.:   5605304E9--OO--A

Applications:

  • Vaccines and Blood & Plasma
  • Protection of downstream equipment and CA final membrane filters
  • Bioburden reduction

Benefits:

  • Highest product yields
  • Ultra-low unspecific binding membrane
  • More economical process flow
  • Increased total throughput performance

Pure CA Membrane
Sartoclean® CA

Two variants are available. Either a heterogeneous double layer for highest protection and total throughput performance (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) or single layer (0.45 µm or 0.2 µm) membrane constellation for highest flow rates.

Power of glass fleece
Sartoclean® GF

The heterogeneous double layer (3.0 µm|0.8 µm or 0.8 µm|0.65 µm combination) is protected by a layer of glass fleece. This increased the total throughput performance of the membrane double layer and adds an adsorptive component to your filtration process.

For highest process flexibility all Sartoclean® filters are available for conventional or single use applications. All filter elements are available in various sizes and adapter combinations. Review the selection guide in our supporting resources literature.

Datasheet

Sartoclean® CA — Particle & Bioburden Reduction Filter Cartridges
en 285.2 kB
Sartoclean® GF — Colloid & Bioburden Reduction MaxiCaps® & MidiCaps®
en 168.4 kB
Sartoclean® GF — Adsorptive Membrane Filter for Colloid and Bioburden Reduction
en 480.9 kB
Liquid Filter Housings
Liquid Filter Housings

Sartorius Stedim Biotech Sanitary Single Round Filter Housings are specifically designed for liquid filtration applications of the Bio-Pharmaceutical Industry. Application: bioreactors, CIP skids, autoclaves, lyophilizers and process tanks.

Item no.: