s
Skip to content Skip to navigation menu

Sample Preparation Aqueous Solutions

Sample preparation of aqueous solutions via Minisart® syringe filters. Available are filters with cellulose acetate (CA) membrane for particle removal and sterile filtration, polyamide (NY) membranes for rapid small volume filtration as well as polyethersulfone (PES) membranes for ultracleaning. Glass fibre (GF) membranes for clarification or for use as prefilter and syringe filters with integrated GF prefilter can be ordered for sample preparation of aqueous solutions as well.

Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.45 µm, Ethylene Oxide, Female Luer Lock , Male Luer Slip ,Pack Size 50

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16533 with a pore size of 0.45 µm can be used for clarification and has a male luer slip outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.22 µm, Non-Sterile, Female Luer Lock , Male Luer Slip ,Pack Size 500

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16541 with a pore size of 0.22 µm can be used for sterile filtration and has a male luer slip outlet. Version Q is a non-sterile bulk pack. Units can be sterilized by gamma irradiation or EO.

Show more

Learn More
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.45 µm, Ethylene Oxide, Female Luer Lock , Male Luer Lock ,Pack Size 50

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16537 with a pore size of 0.45 µm can be used for clarification and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Minisart® Syringe Filter, Polyethersulfone (PES), Pore Size 0.1 µm, Ethylene Oxide, Female Luer Lock , Male Luer Lock ,Pack Size 50

Minisart® High Flow with polyethersulfone (PES) is optimal for highest flow rates and a pH of 3 - 12. Type 16553 with a pore size of 0.1 µm can be used for sterile filtration and mycoplasma removal and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
Minisart® Syringe Filter, Surfactant-free Cellulose Acetate (SFCA), Pore Size 1.2 µm, Ethylene Oxide, Female Luer Lock , Male Luer Lock ,Pack Size 50

Minisart® NML with surfactant-free cellulose acetate (SFCA) is the best choice for all aqueous solutions and oils with a pH of 4 - 8. Type 17593 with a pore size of 1.2 µm can be used for particle, yeast cell and platelets removal and has a male luer lock outlet. Version K is individually packed and sterilized by ethylene oxide (EO).

Show more

Learn More
  • 1(current)
  • 2
  • 3